A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TAC5111-Q1 PREVIEW Automotive low power mono audio codec with 102-dB dynamic range ADC, 106-dB DAC Higher SNR performance with higher temperature grade
NEW TAC5311-Q1 PREVIEW Automotive mono audio codec with 102-dB dynamic range ADC, 106-dB DAC, HV-input and diagnostics Higher SNR performance with integrated boost converter for programmable 4.5-10V mic bias with comprehensive mic diagnostics

TLV320AIC3109-Q1

ACTIVE

Product details

Number of ADC channels 1 Number of DAC channels 1 Digital audio interface DSP, I2S, L, R, TDM Analog inputs 4 Analog outputs 6 Sampling rate (max) (kHz) 96 Rating Automotive Features Mono headphone amplifier ADC SNR (typ) (dB) 92 DAC SNR (typ) (dB) 102 Operating temperature range (°C) -40 to 105
Number of ADC channels 1 Number of DAC channels 1 Digital audio interface DSP, I2S, L, R, TDM Analog inputs 4 Analog outputs 6 Sampling rate (max) (kHz) 96 Rating Automotive Features Mono headphone amplifier ADC SNR (typ) (dB) 92 DAC SNR (typ) (dB) 102 Operating temperature range (°C) -40 to 105
VQFN (RHB) 32 25 mm² 5 x 5 VQFNP (RHM) 32 25 mm² 5 x 5
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Temperature Grade 2: –40°C to +105°C
    • HBM ESD Classification 2
    • CDM ESD Classification C4B
  • Mono Audio DAC:
    • 102-dBA Signal-to-Noise Ratio
    • Supports Sample Rates From 8 kHz to 96 kHz
    • 3D, Bass, Treble, EQ, or De-Emphasis Effects
  • Mono Audio ADC:
    • 92-dBA Signal-to-Noise Ratio
    • Supports Sample Rates From 8 kHz to 96 kHz
    • Digital Signal Processing and Noise Filtering
  • Four Audio Input Pins:
    • Up to Two Differential Inputs
    • Up to Two Single-Ended Inputs
  • Six Audio Output Drivers:
    • One Fully Differential or Two Single-Ended Headphone Drivers
    • Mono Pair of Fully-Differential Line Outputs
  • Low Power: 14-mW Mono, 48-kHz Playback With 3.3-V Analog Supply
  • Ultra-Low Power Mode With Passive Analog Bypass
  • Front-End Programmable Gain Amplifier (PGA)
  • Programmable Digital Gain for DAC Playback
  • Automatic Gain Control (AGC) for Record
  • Programmable Microphone Bias
  • Programmable PLL for Flexible Clock Generation
  • I2C Control Bus
  • Audio Data Formats: I2S, Left- and Right-Justified, DSP, and TDM
  • Power Supplies:
    • Analog (AVDD, DRVDD): 2.7 V to 3.6 V
    • Digital Core (DVDD): 1.525 V to 1.95 V
    • Digital I/O (IOVDD): 1.1 V to 3.6 V
  • Available in Two VQFN-32 Package Options:
    • Non-Wettable (6PAIC3109TRHBRQ1)
    • Wettable-Flank (6PAIC3109TWRHMRQ1)
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Temperature Grade 2: –40°C to +105°C
    • HBM ESD Classification 2
    • CDM ESD Classification C4B
  • Mono Audio DAC:
    • 102-dBA Signal-to-Noise Ratio
    • Supports Sample Rates From 8 kHz to 96 kHz
    • 3D, Bass, Treble, EQ, or De-Emphasis Effects
  • Mono Audio ADC:
    • 92-dBA Signal-to-Noise Ratio
    • Supports Sample Rates From 8 kHz to 96 kHz
    • Digital Signal Processing and Noise Filtering
  • Four Audio Input Pins:
    • Up to Two Differential Inputs
    • Up to Two Single-Ended Inputs
  • Six Audio Output Drivers:
    • One Fully Differential or Two Single-Ended Headphone Drivers
    • Mono Pair of Fully-Differential Line Outputs
  • Low Power: 14-mW Mono, 48-kHz Playback With 3.3-V Analog Supply
  • Ultra-Low Power Mode With Passive Analog Bypass
  • Front-End Programmable Gain Amplifier (PGA)
  • Programmable Digital Gain for DAC Playback
  • Automatic Gain Control (AGC) for Record
  • Programmable Microphone Bias
  • Programmable PLL for Flexible Clock Generation
  • I2C Control Bus
  • Audio Data Formats: I2S, Left- and Right-Justified, DSP, and TDM
  • Power Supplies:
    • Analog (AVDD, DRVDD): 2.7 V to 3.6 V
    • Digital Core (DVDD): 1.525 V to 1.95 V
    • Digital I/O (IOVDD): 1.1 V to 3.6 V
  • Available in Two VQFN-32 Package Options:
    • Non-Wettable (6PAIC3109TRHBRQ1)
    • Wettable-Flank (6PAIC3109TWRHMRQ1)

The TLV320AIC3109-Q1 device is a low-power mono audio codec with a mono headphone amplifier and multiple input and output channels that are programmable in single-ended or fully differential configurations. The device includes extensive register-based power control, allowing 48-kHz digital-to-analog converter (DAC) playback at as little as
14-mW consumption, making the device well-suited for low-power applications.

The record path of the TLV320AIC3109-Q1 contains integrated microphone bias, a digitally controlled microphone preamplifier, automatic gain control (AGC), a flexible front-end multiplexer (MUX), and a front-end analog mixer (MIX). During record, programmable filters can remove audible noise. The playback path includes MIX and MUX capability from the mono DAC and selected inputs, through programmable volume controls, to the various outputs.

The TLV320AIC3109-Q1 device is a low-power mono audio codec with a mono headphone amplifier and multiple input and output channels that are programmable in single-ended or fully differential configurations. The device includes extensive register-based power control, allowing 48-kHz digital-to-analog converter (DAC) playback at as little as
14-mW consumption, making the device well-suited for low-power applications.

The record path of the TLV320AIC3109-Q1 contains integrated microphone bias, a digitally controlled microphone preamplifier, automatic gain control (AGC), a flexible front-end multiplexer (MUX), and a front-end analog mixer (MIX). During record, programmable filters can remove audible noise. The playback path includes MIX and MUX capability from the mono DAC and selected inputs, through programmable volume controls, to the various outputs.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLV320AIC3109EVM-K — TLV320AIC3109-Q1 Evaluation Module and USB Motherboard

TLV320AIC3109EVM-K is a complete development kit used to evaluate, control, and configure the TLV320AIC3109-Q1 device. TLV320AIC3109-Q1 is a mono audio codec that features several inputs and outputs, extensive audio routing, mixing, and effect capabilities. 

TLV320AIC3109EVM-K is a combination of (...)

User guide: PDF
Not available on TI.com
Driver or library

TLV320AIC31XX-DRIVERS — TLV320AIC31xx CODEC family Linux driver support

These Linux drivers support our low-power audio CODECs in the TLV320AIC31xx device family, and include both .c and .h files. The "Go to third party" buttons below will allow you to downlod the appropriate drivers from git.kernal.org.

Linux main line status
Available in Linux main line: Yes
Available (...)

Simulation model

TLV320AIC3109-Q1 IBIS Model

SLAM329.ZIP (86 KB) - IBIS Model
Calculation tool

SLAR163 Audio CODEC/ADC PLL Calculator

Supported products & hardware

Supported products & hardware

Products
Audio CODECs
TLV320AIC3007 Low Power Stereo CODEC with Integrated Class-D Amplifier TLV320AIC3100 Low-Power Audio Codec With Audio Processing and Mono Class-D Amplifier TLV320AIC3101 Low-Power Stereo Codec with 6 Inputs, 6 Outputs, Speaker/HP Amp and Enhanced Digital Effects TLV320AIC3104 Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects TLV320AIC3104-Q1 Automotive Low-Power Stereo Audio Codec with 6 Audio Input Pins and 6 Audio Output Drivers TLV320AIC3105 Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects TLV320AIC3106 Low-power stereo CODEC with 10 inputs, 7 outputs, headphone amplifier and enhanced digital effects TLV320AIC3106-Q1 Automotive low-power stereo CODEC with headphone amplifier and enhanced digital effects TLV320AIC3107 Low-Power Stereo CODEC with Integrated Mono Class-D Amplifier TLV320AIC3109-Q1 Automotive Low-Power 96kHz Mono Audio Codec TLV320AIC3110 Low-Power Audio Codec With 1.3W Stereo Class-D Speaker Amplifier TLV320AIC3111 Low-Power Audio CODEC with embedded miniDSP and Stereo Class-D Speaker Amplifier TLV320AIC3120 Low-Power Audio CODEC With miniDSP and 2.5-W Mono Class-D Speaker Amplifier TLV320AIC3204 Very-Low-Power Stereo Audio CODEC With PowerTune™ Technology TLV320AIC3206 Very-Low-Power Stereo Codec With DirectPath™ HP Amplifier TLV320AIC3253 Ultra Low Power Stereo Audio Codec with miniDSP and Stereo Digital Microphone Input TLV320AIC3254 Very Low-Power Stereo Audio CODEC with programmable miniDSP TLV320AIC3254-Q1 Automotive Very-Low-Power Stereo Audio CODEC With miniDSP and PowerTune™ Technology TLV320AIC3256 Very Low-Power Stereo Codec with miniDSP and DirectPath™ HP Amplifier TLV320AIC34 Low-power 4-channel CODEC
Audio ADCs
TLV320ADC3001 92dB SNR Low-Power Stereo ADC (ADC3001) TLV320ADC3100 Low-power stereo analog-to-digital converter (ADC) for voice-activated systems and portable audio TLV320ADC3101 92-dB SNR low-power stereo ADC with digital microphone support and miniDSP
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-00724 — Automotive emergency call (eCall) audio subsystem reference design

The efficiency and diagnostics necessary for automotive emergency call (eCall) systems generate unique requirements for the audio subsystem, such as speaker diagnostics and low-power consumption.  This reference design shows how to use our automotive two-channel audio codec (TLV320AIC3104-Q1) (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
VQFN (RHB) 32 View options
VQFNP (RHM) 32 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos