TLV320AIC3206 Very-Low-Power Stereo Codec With DirectPath™ HP Amplifier | TI.com

TLV320AIC3206 (ACTIVE) Very-Low-Power Stereo Codec With DirectPath™ HP Amplifier

 

Description

The TLV320AIC3206 (sometimes referred to as the AIC3206) is a flexible, low-power, low-voltage stereo audio codec with programmable inputs and outputs, PowerTune capabilities, fixed predefined and parameterizable signal processing blocks, integrated PLL and flexible digital interfaces.

Features

  • Stereo Audio DAC with 100-dB SNR
  • 5.8-mW Stereo 48-ksps DAC-to-Ground-
    Centered Headphone Playback
  • Stereo Audio ADC with 93-dB SNR
  • 5.2-mW Stereo 48-ksps ADC Record
  • PowerTune™
  • Extensive Signal Processing Options
  • Six Single-Ended or 3 Fully-Differential
    Analog Inputs
  • Stereo Analog and Digital Microphone
    Inputs
  • Ground-Centered Stereo Headphone Outputs
  • Very Low-Noise PGA
  • Low Power Analog Bypass Mode
  • Programmable Microphone Bias
  • Programmable PLL
  • 5-mm × 5-mm 40-pin QFN or
    3.5-mm × 3.3-mm 42-ball
    WCSP (DSBGA) Package

Parametrics

Compare all products in Audio CODECs Email Download to Excel
Part number Order ADC channels ADC SNR (Typ) (dB) DAC channels DAC SNR (Typ) (dB) Analog inputs Analog outputs Sampling rate (Max) (kHz) Digital audio interface Package size: mm2:W x L (PKG) Approx. price (US$)
TLV320AIC3206 Order now 2     93     2     100     6     4     192     L
R
I2S
TDM
DSP    
See datasheet (DSBGA)
40WQFN: 25 mm2: 5 x 5 (WQFN | 40)    
2.75 | 1ku