TLV320AIC33 Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP/Speaker Amplifier and Enhanced Digital Effects | TI.com

TLV320AIC33
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP/Speaker Amplifier and Enhanced Digital Effects

 

Recommended alternative parts

  • TLV320AIC3106  -  Stereo Codec 102/92dB SNR DAC/ADC, up to 32 bit resolution, Se/Differential I/O

Description

The TLV320AIC33 is a low power stereo audio codec with stereo headphone amplifier, as well as multiple inputs and outputs programmable in single-ended or fully differential configurations. Extensive register- based power control is included, enabling stereo 48-kHz DAC playback as low as 14 mW from a 3.3-V analog supply, making it ideal for portable battery-powered audio and telephony applications.

The record path of the TLV320AIC33 contains integrated microphone bias, digitally controlled stereo microphone preamplifier, and automatic gain control (AGC), with mix/mux capability among the multiple analog inputs. The playback path includes mix/mux capability from the stereo DAC and selected inputs, through programmable volume controls, to the various outputs.

The TLV320AIC33 contains four high-power output drivers as well as three fully differential output drivers. The high-power output drivers are capable of driving a variety of load configurations, including up to four channels of single-ended 16-Ω headphones using ac-coupling capacitors, or stereo 16-Ω headphones in a capacitorless output configuration. In addition, paris of drivers can be used to drive 8-Ω speakers in a BTL configuration at 500 nW per channel.

The stereo audio DAC supports sampling rates from 8 kHz to 96 kHz and includes programmable digital filtering in the DAC path for 3D, bass, treble, midrange effects, speaker equalization, and de-emphasis for 32-kHz, 44.1-kHz, and 48-kHz rates. The stereo audio ADC supports sampling rates from 8 kHz to 96 kHz and is preceded by programmable gain amplifiers providing up to +59.5-dB analog gain for low-level microphone inputs.

The serial control bus supports SPI or I2C protocols, while the serial audio data bus is programmable for I2S, left/right-justified, DSP, or TDM modes. A highly programmable PLL is included for flexible clock generation and support for all standard audio rates from a wide range of available MCLKs, varying from 512 kHz to 50 MHz, with special attention paid to the most popular cases of 12-MHz, 13-MHz, 16-MHz, 19.2-MHz, and 19.68-MHz system clocks.

The TLV320AIC33 operates from an analog supply of 2.7 V-3.6 V, a digital core supply of 1.65 V-1.95 V, and a digital I/O supply of 1.1 V-3.6 V. The device is available in 5 × 5-mm, 80-ball MicroStar Junior™ BGA and 7 × 7-mm, 48-lead QFN.

Features

  • Stereo Audio DAC
    • 100-dBA Signal-to-Noise Ratio
    • 16/20/24/32-Bit Data
    • Supports Rates From 8 kHz to 96 kHz
    • 3D/Bass/Treble/EQ/De-emphasis Effects
  • Stereo Audio ADC
    • 92-dBA Signal-to-Noise Ratio
    • Supports Rates From 8 kHz to 96 kHz
  • Ten Audio Input Pins
    • Programmable in Single-Ended or Fully Differential Configurations
    • 3-State Capability for Floating Input Configurations
  • Seven Audio Output Drivers
    • Stereo 8-, 500-mW/Channel Speaker Drive Capability
    • Stereo Fully Differential or Single-Ended Headphone Drivers
    • Fully Differential Stereo Line Outputs
    • Fully Differential Mono Output
  • Low Power: 14-mW Stereo 48-kHz PlaybackWith 3.3-V Analog Supply
  • Programmable Input/Output Analog Gains
  • Automatic Gain Control (AGC) for Record
  • Programmable Microphone Bias Level
  • Programmable PLL for Flexible Clock Generation
  • Control Bus Selectable SPI or I2C
  • Audio Serial Data Bus Supports I2S, Left/Right-Justified, DSP, and TDM Modes
  • Alternate Serial PCM/I2S Data Bus for Easy Connection to Bluetooth™ Module
  • Digital Microphone Input Support
  • Extensive Modular Power Control
  • Power Supplies:
    • Analog: 2.7 V-3.6 V.
    • Digital Core: 1.65 V-1.95 V
    • Digital I/O: 1.1 V-3.6 V
  • Packages: 5 × 5 mm 80-VFBGA; 7 × 7 mm 48-QFN

MicroStar Junior is a trademark of Texas Instruments.
Bluetooth is a trademark of Bluetooth SIG, Inc.

Parametrics

Compare all products in Audio CODECs Email Download to Excel
Part number Order ADC channels DAC channels Digital audio interface Analog inputs Sampling rate (Max) (kHz) Rating ADC SNR (Typ) (dB) DAC SNR (Typ) (dB) Package size: mm2:W x L (PKG)
TLV320AIC33 Order now 2     2     L
R
I2S
DSP
TDM    
10     96     Catalog     90     100     80BGA MICROSTAR JUNIOR: 25 mm2: 5 x 5 (BGA MICROSTAR JUNIOR | 80)
48VQFN: 49 mm2: 7 x 7 (VQFN | 48)    
TLV320AIC31 Samples not available     L
R
I2S
DSP    
6     96     Catalog     90     100     32VQFN: 25 mm2: 5 x 5 (VQFN | 32)    
TLV320AIC32 Order now 2     2     L
R
I2S
DSP    
6     96     Catalog     90     100     32VQFN: 25 mm2: 5 x 5 (VQFN | 32)