The TLV320DAC3203 (sometimes referred to as the DAC3203) is a flexible, low-power, low-voltage stereo audio codec with programmable outputs, PowerTune capabilities, fixed predefined and parameterizable signal processing blocks, integrated PLL, integrated LDO and flexible digital interfaces. Extensive register-based control of power, input/output channel configuration, gains, effects, pin-multiplexing and clocks is included, allowing the device to be precisely targeted to its application.
The device is available in the 4 mm × 4 mm VQFN and 2.7 mm × 2.7 mm DSGBA package.
All trademarks are the property of their respective owners.
DAC channels |
Analog inputs |
Analog outputs |
DAC SNR (Typ) (dB) |
Sampling Rate (Max) (kHz) |
Control interface |
Resolution (Bits) |
Architecture |
Package size: mm2:W x L (PKG) |
Approx. price (US$) |
TLV320DAC3203 | TLV320DAC3100 | TLV320DAC3101 | TLV320DAC3120 | TLV320DAC32 |
---|---|---|---|---|
2 | 2 | 2 | 1 | 2 |
2 | 2 | 2 | 2 | 2 |
2 | 4 | 4 | 2 | 4 |
100 | 95 | 95 | 95 | 95 |
192 | 192 | 192 | 192 | 96 |
I2C SPI |
I2C | I2C | I2C | I2C |
32 | 32 | 32 | 32 | 24 |
Class AB | Class-D | Class-D | Class-D | Class AB |
See datasheet (DSBGA) 24VQFN: 16 mm2: 4 x 4 (VQFN | 24) |
32VQFN: 25 mm2: 5 x 5 (VQFN | 32) | 32VQFN: 25 mm2: 5 x 5 (VQFN | 32) | 32VQFN: 25 mm2: 5 x 5 (VQFN | 32) | 32VQFN: 25 mm2: 5 x 5 (VQFN | 32) |
0.85 | 1ku | 0.95 | 1ku | 1.15 | 1ku | 1.10 | 1ku | 0.89 | 1ku |
Order now | Order now | Order now | Order now | Order now |