TLV3401
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Single nano power high-voltage comparator with open-drain output

 

Models (3)

Title Category Type Date
TLV3401 and TLV3402 TINA-TI Spice Model (Rev. A) TINA-TI Spice Model ZIP 11 Oct 2011
TLV3401 and TLV3402 PSpice Model (Rev. A) PSpice Model ZIP 05 Oct 2011
TLV3401 and TLV3402 TINA-TI Reference Design (Rev. A) TINA-TI Reference Design TSC 05 Oct 2011

Reference designs

170W Auxless AC/DC Power Supply Reference Design with 80 PLUS Gold Compatible Performance

The PMP21098 reference design uses UCC28056 transition mode PFC controller and UCC25630 enhanced LLC controller with integrated driver to provide 12V/10.8A output (continuous, 14.2A peak) from universal AC input. This design achieves 91.8% peak efficiency at 115VAC input and 93.4% peak efficiency at (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Development tools (1)

Name Part# Type
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TLV3401 Download Download
Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.