TLV342 Dual low-voltage, rail-to-rail output CMOS op amp | TI.com

TLV342
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Dual low-voltage, rail-to-rail output CMOS op amp

 

Description

The TLV34xx devices are single and dual CMOS operational amplifiers, respectively, with low-voltage, low-power, and rail-to-rail output swing capabilities. The PMOS input stage offers an ultra-low input bias current of 1 pA (typical) and an offset voltage of
0.3 mV (typical). For applications requiring excellent dc precision, the A grade (TLV34xA) has a low offset voltage of 1.25 mV (maximum) at 25°C.

These single-supply amplifiers are designed specifically for ultra-low-voltage (1.5 V to 5 V) operation, with a common-mode input voltage range that typically extends from –0.2 V to 0.5 V from the positive supply rail.

The TLV341 (single) and TLV342 (dual) in the RUG package also offer a shutdown (SHDN) pin that can be used to disable the device. In shutdown mode, the supply current is reduced to 45 pA (typical). Offered in both the SOT-23 and smaller SC70 packages, the TLV341 is suitable for the most space-constrained applications. The dual TLV342 is offered in the standard SOIC, VSSOP, and X2QFN packages.

An extended industrial temperature range from –40°C to 125°C makes the TLV34xx suitable in a wide variety of commercial and industrial applications.

Features

  • 1.8-V and 5-V Performance
  • Low Offset (A Grade)
    • 1.25 mV Maximum (25°C)
    • 1.7 mV Maximum (–40°C to 125°C)
  • Rail-to-Rail Output Swing
  • Wide Common-Mode Input Voltage Range: –0.2 V
    to (V+ – 0.5 V)
  • Input Bias Current: 1 pA (Typical)
  • Input Offset Voltage: 0.3 mV (Typical)
  • Low Supply Current: 70 µA/Channel
  • Low Shutdown Current:
    10 pA (Typical) Per Channel
  • Gain Bandwidth: 2.3 MHz (Typical)
  • Slew Rate: 0.9 V/µs (Typical)
  • Turnon Time From Shutdown: 5 µs (Typical)
  • Input Referred Voltage Noise (at 10 kHz):
    20 nV/√Hz
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (HBM)
    • 750-V Charged-device model (CDM)

Parametrics

Compare all products in General-purpose op amps Email Download to Excel
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) Slew rate (Typ) (V/us) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Vn at 1 kHz (Typ) (nV/rtHz) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Offset drift (Typ) (uV/C) Features Input bias current (Max) (pA) CMRR (Typ) (dB) Output current (Typ) (mA) Architecture
TLV342 Order now 2     1.5     5.5     2.2     0.9     Out     4     0.07     33     Catalog     -40 to 125     SOIC | 8
VSSOP | 8
X2QFN | 10    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)
10X2QFN: 3 mm2: 2 x 1.5 (X2QFN | 10)    
1.9     Small Size     200     90     113     CMOS    
TLV341 Order now 1     1.5     5.5     2.2     0.9     Out     4     0.07     33     Catalog     -40 to 125     SC70 | 6
SOT-23 | 6
SOT-5X3 | 6    
6SC70: 4 mm2: 2.1 x 2 (SC70 | 6)
6SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 6)
6SOT-5X3: 2 mm2: 1.2 x 1.6 (SOT-5X3 | 6)    
1.9     Shutdown
Small Size    
200     90     113     CMOS    
TLV341A Order now 1     1.5     5.5     2.2     0.9     Out     1.25     0.07     33     Catalog     -40 to 125     SC70 | 6
SOT-23 | 6    
6SC70: 4 mm2: 2.1 x 2 (SC70 | 6)
6SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 6)    
1.9     Shutdown     200     90     113     CMOS    
TLV342A Order now 2     1.5     5.5     2.2     0.9     Out     1.25     0.07     33     Catalog     -40 to 125     SOIC | 8     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)     1.9         200     90     113     CMOS    
TLV342S Samples not available 2     1.5