SBOS756 October   2016 TLV3541 , TLV3542 , TLV3544

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information: TLV3541
    5. 6.5 Thermal Information: TLV3542
    6. 6.6 Thermal Information: TLV3544
    7. 6.7 Electrical Characteristics: VS = 2.7 V to 5.5 V Single-Supply
    8. 6.8 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Operating Voltage
      2. 7.3.2 Rail-to-Rail Input
      3. 7.3.3 Rail-to-Rail Output
      4. 7.3.4 Output Drive
      5. 7.3.5 Video
      6. 7.3.6 Driving Analog-to-Digital Converters
      7. 7.3.7 Capacitive Load and Stability
      8. 7.3.8 Wideband Transimpedance Amplifier
    4. 7.4 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 System Examples
  9. Power Supply Recommendations
    1. 9.1 Input and ESD Protection
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Related Links
    3. 11.3 Receiving Notification of Documentation Updates
    4. 11.4 Community Resources
    5. 11.5 Trademarks
    6. 11.6 Electrostatic Discharge Caution
    7. 11.7 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • Wide-Bandwidth Amplifier for Cost-Sensitive Systems
  • Unity-Gain Bandwidth: 200 MHz
  • High Slew Rate: 150 V/μs
  • Low Noise: 7.5 nV/√Hz
  • Rail-to-Rail I/O
  • High Output Current: > 100 mA
  • Excellent Video Performance:
    • Diff Gain: 0.02%, Diff Phase: 0.09°
    • 0.1-dB Gain Flatness: 40 MHz
  • Low Input Bias Current: 3 pA
  • Quiescent Current: 5.2 mA
  • Thermal Shutdown
  • Supply Range: 2.5 V to 5.5 V

2 Applications

  • High-Resolution ADC Driver Amplifiers
  • IR Touch
  • Low-Voltage, High-Frequency Signal Processing
  • Video Processing
  • Base Transceiver Stations
  • Optical Networking, Tunable Lasers
  • Photodiode Transimpedance Amplifiers
  • Barcode Scanners
  • Fast Current-Sensing Amplifiers
  • Ultrasound Imaging
TLV3541 TLV3542 TLV3544 front_bos756.gif Figure 1. Simplified Schematic

3 Description

The TLV3541, TLV3542 and TLV3544 are single-, dual-, and quad-channel, low-power (5.2-mA per channel), high-speed, unity-gain stable, rail-to-rail input/output operational amplifiers (op amps) designed for video and other applications that require wide bandwidth.

Consuming only 6.5 mA (maximum) of supply current, these devices feature 200-MHz gain-bandwidth product, 150-V/μs slew rate, and a low 7.5 nV/√Hz of input noise at f = 1 MHz. The combination of high bandwidth, high slew rate, and low noise make the TLV354x family suitable for low voltage, high-speed signal conditioning systems.

The TLV354x series of op amps are optimized for operation on single or dual supplies as low as 2.5 V (±1.25 V) and up to 5.5 V (±2.75 V). Common-mode input range extends beyond the supplies. The output swing is within 100 mV of the rails, and supports a wide dynamic range.

The TLV354x devices are specified from –40°C to +125°C. The TLV354x family can be used as a plug-in replacement for many commercially available wide bandwidth op amps.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TLV3541 SOIC (8) 3.91 mm × 4.90 mm
SOT-23 (5) 2.90 mm × 1.60 mm
TLV3542 SOIC (8) 3.91 mm × 4.90 mm
VSSOP (8) 3.00 mm × 3.00 mm
TLV3544 SOIC (14) 8.65 mm × 3.91 mm
TSSOP (14) 5.00 mm × 4.40 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

4 Revision History

DATE REVISION NOTES
October 2016 * Initial release.