SBOS694A December 2013  – November 2015 TLV3691

PRODUCTION DATA. 

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1Absolute Maximum Ratings
    2. 6.2ESD Ratings
    3. 6.3Recommended Operating Conditions
    4. 6.4Thermal Information
    5. 6.5Electrical Characteristics
    6. 6.6Switching Characteristics
    7. 6.7Typical Characteristics
  7. Detailed Description
    1. 7.1Overview
    2. 7.2Functional Block Diagram
    3. 7.3Feature Description
    4. 7.4Device Functional Modes
      1. 7.4.1Nano-Power
      2. 7.4.2Rail-to-Rail Inputs
      3. 7.4.3Push-Pull Output
  8. Application and Implementation
    1. 8.1Application Information
      1. 8.1.1Comparator Inputs
      2. 8.1.2External Hysteresis
        1. 8.1.2.1Inverting Comparator With Hysteresis
        2. 8.1.2.2Noninverting Comparator With Hysteresis
      3. 8.1.3Capacitive Loads
      4. 8.1.4Setting the Reference Voltage
    2. 8.2Typical Application
      1. 8.2.1Window Comparator
        1. 8.2.1.1Design Requirements
        2. 8.2.1.2Detailed Design Procedure
        3. 8.2.1.3Application Curve
      2. 8.2.2Overvoltage and Undervoltage Detection
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1Layout Guidelines
    2. 10.2Layout Example
  11. 11Device and Documentation Support
    1. 11.1Device Support
      1. 11.1.1Development Support
        1. 11.1.1.1TINA-TI (Free Software Download)
        2. 11.1.1.2TI Precision Designs
    2. 11.2Documentation Support
      1. 11.2.1Related Documentation
    3. 11.3Community Resources
    4. 11.4Trademarks
    5. 11.5Electrostatic Discharge Caution
    6. 11.6Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Orderable Information

7 Detailed Description

7.1 Overview

The TLV3691 is a nano-power comparator with push-pull output. Operating from 0.9 V to 6.5 V and consuming a maximum quiescent current of only 200 nA over the temperature range from –40°C to 125°C, the TLV3691 is ideally suited for portable and industrial applications. The TLV3691 is available in the 5-pin SC70 and 6-pin DFN packages.

7.2 Functional Block Diagram

TLV3691 SBD_SBOS694.gif

7.3 Feature Description

The TLV3691 features a nano-power comparator capable of operating at low voltages. The TLV3691 features a rail-to-rail input stage capable of operating up to 100 mV beyond each power supply rail. The TLV3691 also features a push-pull output stage with internal hysteresis.

7.4 Device Functional Modes

The TLV3691 has a single functional mode and is operational when the power supply voltage is greater than
0.9 V. The maximum power supply voltage for the TLV3691 is 6.5 V.

7.4.1 Nano-Power

The TLV3691 features nano-power operation. With a maximum of 150 nA of operating current at 25°C, the TLV3691 is ideally suited for portable and battery powered applications. With a maximum of 200 nA of operating current over the temperature range from -40°C to 125°C, the TLV3691 is also ideally suited for industrial applications and is a must have in every designer's toolbox.

7.4.2 Rail-to-Rail Inputs

The TLV3691 features an input stage capable of operating up to –100 mV beyond ground and 100 mV beyond the positive supply voltage, allowing for ease of use and flexible design options. Internal hysteresis of 17 mV (typical) allows for operation in noisy environments without the need for additional external components.

7.4.3 Push-Pull Output

The TLV3691 features a push-pull output, eliminating the need for an external pullup resistor and allows for nano-power operation across all operating conditions.