TLV3702-Q1 Automotive Nanopower Push-Pull Output Comparator | TI.com

TLV3702-Q1 (ACTIVE)

Automotive Nanopower Push-Pull Output Comparator

 

Description

The TLV370x is Texas Instruments’ first family of nanopower comparators with only 560 nA per channel supply current, which make this device ideal for low power applications.

The TLV370x has a minimum operating supply voltage of 2.7 V over the extended temperature range
(TA = –40°C to 125°C), while having an input common-mode range of –0.1 to VCC + 5 V. The low supply current makes it an ideal choice for low power applications where quiescent current is the primary concern. Reverse battery protection guards the amplifier from an over-current condition due to improper battery installation. For harsh environments, the inputs can be taken 5 V above the positive supply rail without damage to the device.

Devices are available in SOIC with the singles in the small SOT-23 package. Other package options may be made available upon request.

Features

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • Low Supply Current ...560 nA/Per Channel
  • Input Common-Mode Range Exceeds the Rails ...–0.1 V to VCC + 5 V
  • Supply Voltage Range ...2.7 V to 16 V
  • Reverse Battery Protection Up to 18 V
  • Push-Pull CMOS Output Stage
  • Specified Temperature Range
    • –40°C to 125°C - Automotive Grade
  • Ultrasmall Packaging
    • 5-Pin SOT-23 (TLV3701)
  • Universal Op-Amp EVM (Reference SLOU060 for more information)
  • APPLICATIONS
    • Low Power Automotive Systems
    • Security Detection Systems

Parametrics

Compare all products in Comparators Email Download to Excel
Part number Order Number of channels (#) Output type Vs (Min) (V) Vs (Max) (V) Propagation delay time (uS) Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Input bias current (+/-) (Max) (nA) Rail-to-rail Rating Features Operating temperature range (C) VICR (Max) (V) VICR (Min) (V) Package Group
TLV3702-Q1 Order now 2     Push-Pull     2.7     16     36     5     0.00056     0.1     In     Automotive    
   
-40 to 125     21     -0.1     SOIC | 8    
TLV3701 Order now 1     Push-Pull     2.7     16     36     5     0.00056     0.1     In     Catalog    
   
-40 to 125
0 to 70    
21     -0.1     PDIP | 8
SOIC | 8
SOT-23 | 5    
TLV3701-EP Samples not available 1     Push-Pull     2.7     16     36     5     0.00056     0.1     In     HiRel Enhanced Product    
   
-40 to 125     21     -0.1     SOT-23 | 5    
TLV3701-Q1 Samples not available 1     Push-Pull     2.7     16     36     5     0.00056     0.1     In     Automotive    
   
-40 to 125     21     -0.1     SOT-23 | 5    
TLV3702 Order now 2     Push-Pull     2.7     16     36     5     0.00056     0.1     In     Catalog    
   
-40 to 125
0 to 70    
21     -0.1     PDIP | 8
SOIC | 8
VSSOP | 8    
TLV3704 Order now 4     Push-Pull     2.7     16     36     5     0.00056     0.1     In     Catalog    
   
-40 to 125
0 to 70    
21     -0.1     PDIP | 14
SOIC | 14
TSSOP | 14