TLV4112-DIE High-Output-Drive Operational Amplifier With Shutdown | TI.com

TLV4112-DIE (ACTIVE) High-Output-Drive Operational Amplifier With Shutdown

Datasheet
 

Description

The TLV4112 single-supply operational amplifier provides output currents in excess of 300 mA at 5 V. This enables standard pin-out amplifiers to be used as high current buffers or in coil driver applications.

The TLV4112 offers the exceptional thermal impedance required for amplifiers delivering high current levels.

Features

  • High Output Drive
  • Rail-To-Rail Output
  • Universal Operational Amplifier EVM

Parametrics

Compare all products in Power op amps Email Download to Excel
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) Output current (Typ) (mA) GBW (Typ) (MHz) Slew rate (Typ) (V/us) Vos (offset voltage @ 25 C) (Max) (mV) Offset drift (Typ) (uV/C) Iq per channel (Typ) (mA) Features Rating Input bias current (Max) (pA) CMRR (Typ) (dB) Rail-to-rail Architecture
TLV4112-DIE Order now 2     2.5     6     320     2.7     1.57     3.5     3     0.7         Catalog     25     68     In to V-
Out    
CMOS