TLV4112-DIE High-Output-Drive Operational Amplifier With Shutdown | TI.com

TLV4112-DIE (ACTIVE) High-Output-Drive Operational Amplifier With Shutdown

Datasheet
 

Description

The TLV4112 single-supply operational amplifier provides output currents in excess of 300 mA at 5 V. This enables standard pin-out amplifiers to be used as high current buffers or in coil driver applications.

The TLV4112 offers the exceptional thermal impedance required for amplifiers delivering high current levels.

Features

  • High Output Drive
  • Rail-To-Rail Output
  • Universal Operational Amplifier EVM

Parametrics

Compare all products in Die & wafer services Email Download to Excel
Part number Order Product type Category Rating
TLV4112-DIE Order now Amplifiers     Tested Die     Catalog