The TLV431 device is a low-voltage 3-terminal adjustable voltage reference with specified thermal stability over applicable industrial and commercial temperature ranges. Output voltage can be set to any value between VREF (1.24 V) and 6 V with two external resistors (see the Parameter Measurement Information section). These devices operate from a lower voltage (1.24 V) than the widely used TL431 and TL1431 shunt-regulator references.
When used with an optocoupler, the TLV431 device is an ideal voltage reference in isolated feedback circuits for 3-V to 3.3-V switching-mode power supplies. These devices have a typical output impedance of 0.25 Ω. Active output circuitry provides a very sharp turnon characteristic, making them excellent replacements for low-voltage Zener diodes in many applications, including on-board regulation and adjustable power supplies.
All trademarks are the property of their respective owners.
Reference voltage |
VO (V) |
VO adj (Min) (V) |
VO adj (Max) (V) |
Initial accuracy (Max) (%) |
Temp Coeff (Max) (ppm/ degree C) |
Rating |
Operating temperature range (C) |
Iz for regulation (Min) (uA) |
Iout/Iz (Max) (mA) |
Package Group |
Iref (uA) |
I I(dev) (uA) |
TLV431 | TLV431A | TLV431A-Q1 | TLV431B | TLV431B-Q1 | TLVH431 | TLVH431A | TLVH431B |
---|---|---|---|---|---|---|---|
Adjustable | Adjustable | Adjustable | Adjustable | Adjustable | Adjustable | Adjustable | Adjustable |
1.24 | 1.24 | 1.24 | 1.24 | 1.24 |
|
|
|
1.24 | 1.24 | 1.24 | 1.24 | 1.24 | 1.24 | 1.24 | 1.24 |
6 | 6 | 6 | 6 | 6 | 18 | 18 | 18 |
1.5 | 1 | 1 | 0.5 | 0.5 | 1.5 | 1 | 0.5 |
138 | 138 | 161 | 138 | 161 | 138 | 138 | 138 |
Catalog | Catalog | Automotive | Catalog | Automotive | Catalog | Catalog | Catalog |
-40 to 125 -40 to 85 0 to 70 |
-40 to 125 -40 to 85 0 to 70 |
-40 to 125 |
-40 to 125 -40 to 85 0 to 70 |
-40 to 125 |
-40 to 125 -40 to 85 0 to 70 |
-40 to 125 -40 to 85 0 to 70 |
-40 to 125 -40 to 85 0 to 70 |
55 | 55 | 55 | 55 | 55 | 60 | 60 | 60 |
15 | 15 | 15 | 15 | 15 | 80 | 80 | 80 |
SOT-23 | 3
SOT-23 | 5 SOT-89 | 3 TO-92 | 3 |
SOIC | 8
SOT-23 | 3 SOT-23 | 5 SOT-89 | 3 TO-92 | 3 |
SOT-23 | 5 |
SC70 | 6
SOT-23 | 3 SOT-23 | 5 SOT-89 | 3 TO-92 | 3 |
SOT-23 | 3
SOT-23 | 5 |
SC70 | 6
SOT-23 | 3 SOT-23 | 5 SOT-89 | 3 TO-92 | 3 |
SC70 | 6
SOT-23 | 3 SOT-23 | 5 SOT-89 | 3 TO-92 | 3 |
SC70 | 6
SOT-23 | 3 SOT-23 | 5 SOT-89 | 3 TO-92 | 3 |
0.5 | 0.5 | 0.5 | 0.5 | 0.5 | 0.5 | 0.5 | 0.5 |
0.5 | 0.5 | 0.5 | 0.5 | 0.5 | 0.5 | 0.5 | 0.5 |
Order now | Order now | Order now | Order now | Order now | Order now | Order now | Order now |