SBOS845B November 2016  – August 2017 TLV2316-Q1 , TLV316-Q1 , TLV4316-Q1


  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1Absolute Maximum Ratings
    2. 7.2ESD Ratings
    3. 7.3Recommended Operating Conditions
    4. 7.4Thermal Information: TLV316-Q1
    5. 7.5Thermal Information: TLV2316-Q1
    6. 7.6Thermal Information: TLV4316-Q1
    7. 7.7Electrical Characteristics
    8. 7.8Typical Characteristics: Table of Graphs
    9. 7.9Typical Characteristics
  8. Detailed Description
    1. 8.1Overview
    2. 8.2Functional Block Diagram
    3. 8.3Feature Description
      1. 8.3.1Operating Voltage
      2. 8.3.2Rail-to-Rail Input
      3. 8.3.3Rail-to-Rail Output
      4. 8.3.4Common-Mode Rejection Ratio (CMRR)
      5. 8.3.5Capacitive Load and Stability
      6. 8.3.6EMI Susceptibility and Input Filtering
      7. 8.3.7Overload Recovery
    4. 8.4Device Functional Modes
  9. Application and Implementation
    1. 9.1Application Information
    2. 9.2System Examples
  10. 10Power Supply Recommendations
    1. 10.1Input and ESD Protection
  11. 11Layout
    1. 11.1Layout Guidelines
    2. 11.2Layout Example
  12. 12Device and Documentation Support
    1. 12.1Documentation Support
      1. 12.1.1Related Documentation
    2. 12.2Related Links
    3. 12.3Community Resources
    4. 12.4Trademarks
    5. 12.5Electrostatic Discharge Caution
    6. 12.6Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Orderable Information


  • Qualified for Automotive Applications
  • AEC-Q100 With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 3A
    • Device CDM ESD Classification Level C5
  • Unity-Gain Bandwidth: 10 MHz
  • Low IQ: 400 µA/ch
    • Excellent Power-to-Bandwidth Ratio
    • Stable IQ Over Temperature and Supply Range
  • Wide Supply Range: 1.8 V to 5.5 V
  • Low Noise: 12 nV/√Hz at 1 kHz
  • Low Input Bias Current: ±10 pA
  • Offset Voltage: ±0.75 mV
  • Unity-Gain Stable
  • Internal RFI and EMI Filter
  • Number of Channels:
    • TLV316-Q1: 1
    • TLV2316-Q1: 2
    • TLV4316-Q1: 4
  • Extended Temperature Range: –40°C to +125°C


  • Automotive Applications:
    • ADAS
    • Body Electronics and Lighting
    • Current Sensing
    • Battery Management Systems


The TLV316-Q1 (single), TLV2316-Q1 (dual), and TLV4316-Q1 (quad) devices comprise a family of general-purpose, low-power operational amplifiers. Features such as rail-to-rail input and output swings, low quiescent current (400 µA/ch typical) combined with a wide bandwidth of 10 MHz, and very-low noise (12 nV/√Hz at 1 kHz) make this family suitable for a circuits requiring a good speed and power ratio. The low input bias current supports operational amplifiers that are used in applications with megaohm source impedances. The low-input bias current of the TLVx316-Q1 yields a very-low current noise to make the family attractive for high impedance sensor interfaces.

The robust design of the TLVx316-Q1 provides ease-of-use to the circuit designer: a unity-gain stable, integrated RFI and EMI rejection filter, no phase reversal in overdrive condition, and high electrostatic discharge (ESD) protection (4-kV HBM).

These devices are optimized for low-voltage operation as low as 1.8 V (±0.9 V) and up to 5.5 V (±2.75 V). This latest addition of low-voltage CMOS operational amplifiers to the portfolio, in conjunction with the TLVx313-Q1 and TLVx314-Q1 series, offer a family of bandwidth, noise, and power options to meet the needs of a wide variety of applications.

Device Information(1)

TLV316-Q1SOT-23 (5)1.60 mm × 2.90 mm
TLV2316-Q1VSSOP (8)3.00 mm × 3.00 mm
TLV4316-Q1TSSOP (14)4.40 mm × 5.00 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Single-Pole, Low-Pass Filter

TLV316-Q1 TLV2316-Q1 TLV4316-Q1 ai_single_pole_lpf_bos563.gif

Low Supply Current (400 µA/Ch) for 10-MHz Bandwidth

TLV316-Q1 TLV2316-Q1 TLV4316-Q1 C006_SBOS703.png