TLV522 500-nA Nanopower, Dual, RRIO, CMOS-Input Operational Amplifier for Cost-Sensitive Systems | TI.com

TLV522 (ACTIVE)

500-nA Nanopower, Dual, RRIO, CMOS-Input Operational Amplifier for Cost-Sensitive Systems

 

Description

The TLV522 500 nA dual, nanopower op amp offers optimum price performance in TI’s nanopower family of operational amplifiers. The TLV522 provides 8 kHz of gain bandwidth from 500 nA of quiescent current, making it well suited for battery powered applications found in building automation and remote sensing nodes. Its CMOS input stage enables very low IBIAS, reducing errors commonly introduced in Megaohm feedback resistance topologies such as high-impedance photodiode and charge sense applications. Additionally, built-in EMI protection reduces sensitivity to unwanted RF signals from sources like mobile phones, WiFi, radio transmitters and RFID readers.

The TLV522 is offered in the 8-pin VSSOP (MSOP) package, and operates from –40°C to 125°C.

Features

  • Unmatched Price Performance
  • Wide Supply Range 1.7 V to 5.5 V
  • Low Supply Current 500 nA
  • Good Offset Voltage 4 mV (max)
  • Good TcVos 1.5 µV/°C
  • Gain-Bandwidth 8 kHz
  • Rail-to-Rail Input and Output (RRIO)
  • Unity-Gain Stable
  • Low Input Bias Current 1 pA
  • EMI Hardened
  • Temperature Range –40°C to 125°C
  • 8-pin VSSOP Package

View more

Parametrics Compare all products in Ultra-low-power op amps (Iq<=10µA)

 
Number of channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
Iq per channel (Max) (mA)
Iq per channel (Typ) (mA)
Vos (offset voltage @ 25 C) (Max) (mV)
Offset drift (Typ) (uV/C)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-rail
Rating
Operating temperature range (C)
Package Group
Features
Package size: mm2:W x L (PKG)
Vn at 1 kHz (Typ) (nV/rtHz)
Output current (Typ) (mA)
Architecture
Input bias current (Max) (pA)
CMRR (Typ) (dB)
TLV522 LPV521 LPV542 TLV521
2     1     2     1    
1.7     1.6     1.6     1.7    
5.5     5.5     5.5     5.5    
0.0008     0.0004     0.00085     0.0005    
0.0005     0.000351     0.00048     0.00035    
4     1     3     3    
1.5     0.4     1     1.5    
0.008     0.0062     0.008     0.006    
0.0037     0.0024     0.0037     0.0029    
In
Out    
In
Out    
In
Out    
In
Out    
Catalog     Catalog     Catalog     Catalog    
-40 to 125     -40 to 125     -40 to 125     -40 to 125    
VSSOP | 8     SC70 | 5     VSSOP | 8
X1SON | 8    
SC70 | 5    
Cost Optimized
EMI Hardened    
EMI Hardened     EMI Hardened     Cost Optimized
EMI Hardened    
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)     5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)     8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)
8X1SON: 9 mm2: 3 x 3 (X1SON | 8)    
5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)    
300     255     250     300    
5     22     30     12    
CMOS     CMOS       CMOS    
  1     1      
90     102     101     100