TLV5610 2.7V to 5.5V 12-Bit 8-channel Serial DAC | TI.com

TLV5610 (ACTIVE)

2.7V to 5.5V 12-Bit 8-channel Serial DAC

 

Description

The TLV5610, TLV5608, and TLV5629 are pin-compatible,eight-channel, 12-/10-/8-bit voltage output DACs each with a flexible serial interface. The serial interface allows glueless interface to TMS320 and SPI, QSPI, and Microwire serial ports. It is programmed with a 16-bit serial string containing 4 control and 12 data bits.

Additional features are a power-down mode, an LDAC input for simultaneous update of all eight DAC outputs, and a data output which can be used to cascade multiple devices.

The resistor string output voltage is buffered by a rail-to-rail output amplifier with a programmable settling time to allow the designer to optimize speed vs power dissipation. The buffered, high-impedance reference input can be connected to the supply voltage.

Implemented with a CMOS process, the DACs are designed for single-supply operation from 2.7 V to 5.5 V, and can operate on two separate analog and digital power supplies. The devices are available in 20-pin SOIC and TSSOP packages.

Features

  • Eight Voltage Output DACs inOne Package
    • TLV5610 . . . 12-Bit
    • TLV5608 . . . 10-Bit
    • TLV5629 . . . 8-Bit
  • Programmable Settling Time vs Power
    Consumption
    • 1 µs In Fast Mode
    • 3 µs In Slow Mode
  • Compatible With TMS320 and SPI Serial Ports
  • Monotonic Over Temperature
  • Low Power Consumption:
    • 18 mW In Slow Mode at 3-V
    • 48 mW In Fast Mode at 3-V
  • Reference Input Buffers
  • Power-Down Mode
  • Buffered, High Impedance Reference Inputs
  • Data Output for Daisy-Chaining
  • APPLICATIONS
    • Digital Servo Control Loops
    • Digital Offset and Gain Adjustment
    • Industrial Process Control
    • Machine and Motion Control Devices
    • Mass Storage Devices

View more

Parametrics Compare all products in Precision DACs (<=10MSPS)

 
Resolution (Bits)
Architecture
DAC channels
Interface
Output range (Max) (mA/V)
Output range (Min) (mA/V)
Settling Time (µs)
Output type
Reference: type
Rating
Operating temperature range (C)
Features
TLV5610
12    
String    
8    
SPI    
5.1    
0    
1    
Buffered Voltage    
Ext    
Catalog    
-40 to 85    
SDO