TLV61046A (ACTIVE)

28-V Output Voltage Boost Converter with Power Diode and Isolation Switch

28-V Output Voltage Boost Converter with Power Diode and Isolation Switch - TLV61046A
 

Models (2)

Title Category Type Size (KB) Date Views
TLV61046A PSpice Transient Model PSpice Model ZIP 132 KB 17 Mar 2017 85 views
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 245 KB 06 Nov 2015 6,083 views

Design kits & evaluation modules (1)

Name Part# Type
Evaluation Board - 28-V Output Voltage Boost Converter Integrating Diode and Isolation MOSFET TLV61046AEVM-833 Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

High Voltage, Cost Effective Piezoelectric Sounder Driver Reference Design

Piezoelectric sounder are widely used in toys, timers, alarm and other electronic devices. Simple, cost-effective driver for the sounder is importance for these application fields. The PMP15034 introduces two drivers circuit based on the high voltage boost converter TLV61046A. The input voltage (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Coming Soon!
WEBENCH® Power Designer is now even easier to use. Learn more.

WEBENCH® Designer TLV61046A

  Min   Max Range
Vin  V 1.8 to 5.5V
Vout  V 3.3 to 28V
Iout  A ≤ 0.68A
Ambient Temp  °C -40 to 125°C


Footprint BOM Cost Efficiency


Preview design