TLV61048

ACTIVE

14-V output voltage non-synchronous boost converter in SOT-23 package

Product details

Vin (min) (V) 2.65 Vin (max) (V) 5.5 Topology Boost, Flyback, SEPIC Type Converter Switching frequency (min) (kHz) 430 Switching frequency (max) (kHz) 1250 Features Enable, Light Load Efficiency, Nonsynchronous rectification, Pre-Bias Start-Up Vout (min) (V) 3.3 Vout (max) (V) 14 Rating Catalog Operating temperature range (°C) -40 to 125
Vin (min) (V) 2.65 Vin (max) (V) 5.5 Topology Boost, Flyback, SEPIC Type Converter Switching frequency (min) (kHz) 430 Switching frequency (max) (kHz) 1250 Features Enable, Light Load Efficiency, Nonsynchronous rectification, Pre-Bias Start-Up Vout (min) (V) 3.3 Vout (max) (V) 14 Rating Catalog Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Input voltage 2.65 V to 5.5 V (falling 2.4 V)
  • Output voltage up to 14 V
  • Integrated low-side FET: 85 mΩ at 3.3 VIN
  • 3.7-A (Typical) switch current limit
  • Up to 90% Efficiency at 3.3-V Input and 12-V Output
  • 600-kHz or 1-MHz Selectable switching frequency
  • Internal Compensation
  • 1-µA Shutdown current
  • ±2.5% Output-voltage accuracy
  • PFM operation mode at light load
  • Internal 2-ms soft-start time
  • Thermal shutdown protection
  • 2.9-mm × 1.6-mm 6-Pin SOT-23 package
  • Input voltage 2.65 V to 5.5 V (falling 2.4 V)
  • Output voltage up to 14 V
  • Integrated low-side FET: 85 mΩ at 3.3 VIN
  • 3.7-A (Typical) switch current limit
  • Up to 90% Efficiency at 3.3-V Input and 12-V Output
  • 600-kHz or 1-MHz Selectable switching frequency
  • Internal Compensation
  • 1-µA Shutdown current
  • ±2.5% Output-voltage accuracy
  • PFM operation mode at light load
  • Internal 2-ms soft-start time
  • Thermal shutdown protection
  • 2.9-mm × 1.6-mm 6-Pin SOT-23 package

The TLV61048 is a non-synchronous boost converter that provides a power-supply solution for products powered by a low-voltage super capacitor and a single-cell Li-ion battery. The TLV61048 integrates a power switch with 3.7-A typical current limit to extend the discharge capability of the input source without sacrificing maximal load delivery.

The TLV61048 could be configured at 600 kHz for higher efficiency or 1 MHz for smaller inductor and output capacitor. At the light load, the device enters into the PFM operation to achieve higher efficiency. The TLV61048 has built-in 2-ms soft start to minimize the inrush current.

The TLV61048 is available in a 2.9-mm × 1.6-mm 6-pin SOT-23 package.

The TLV61048 is a non-synchronous boost converter that provides a power-supply solution for products powered by a low-voltage super capacitor and a single-cell Li-ion battery. The TLV61048 integrates a power switch with 3.7-A typical current limit to extend the discharge capability of the input source without sacrificing maximal load delivery.

The TLV61048 could be configured at 600 kHz for higher efficiency or 1 MHz for smaller inductor and output capacitor. At the light load, the device enters into the PFM operation to achieve higher efficiency. The TLV61048 has built-in 2-ms soft start to minimize the inrush current.

The TLV61048 is available in a 2.9-mm × 1.6-mm 6-pin SOT-23 package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS61085 ACTIVE 18.5-V, 2-A, 650-kHz / 1.2-MHz step-up DC/DC converter Older generation device
TPS61376 ACTIVE 25-V, 4.5-A, boost converter with 2.5% accuracy input average current limit & true disconnection TPS61376 has adjustable input current limited and true disconnection feature

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TLV61048 14-V Output Voltage Non-synchronous Boost Converter in SOT-23 package datasheet (Rev. A) PDF | HTML 02 Jul 2019
Application note Using External Bias to Broaden Input Voltage Range of Boost Converters PDF | HTML 08 Nov 2021
Application note Generating Negative and Positive Voltage Rail With Boost Converter TLV61048 20 Dec 2019
EVM User's guide TLV61048EVM User Guide (Rev. A) PDF | HTML 29 Jul 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLV61048EVM-042 — TLV61048 evaluation module

The TLV61048 is a non-synchronous boost converter that integrates a low side NMOS with 3.5-A typical current limit. Its input voltage is from 2.6 V to 5.5 V and output voltage is up to 15 V. The TLV61048 operates with a selectable switching frequency of 600 kHz or 1 MHz by configuring the FREQ (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TLV61048 PSPICE TRANS MODEL

SLVMD52.ZIP (26828 KB) - PSpice Model
Simulation model

TLV61048 TINA-TI Spice Model

SLVMDB7.TSC (194 KB) - TINA-TI Spice Model
Reference designs

TIDA-010224 — Low-power wireless camera reference design for extended battery life

This reference design provides a solution for a battery-operated wireless camera by combining industry-leading image processing, connectivity, sensor and power. High-efficiency power converters along with optimized system architecture help to increase battery life. The image
processor with a (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-050033 — Smart meter PLC module backup power supply reference design

The TIDA-050033 reference design demonstrates the backup power supply solution for smart meter PLC module. By using a cost-effective boost converter TLV61048, minimum operating voltage is extended to maximize super capacitor usage rate. Smaller size (lower capacitance) super capacitor could be (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
SOT-23 (DBV) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos