TLV61224 Single cell 3V output voltage high efficient step-up converter in 6 pin SC-70 package | TI.com

TLV61224 (ACTIVE) Single cell 3V output voltage high efficient step-up converter in 6 pin SC-70 package

 

Recommended alternative parts

  • TPS610981  -  For applications requiring ultra-Low Iq or smaller package

Description

The TLV61224 device provides a power-supply solution for products powered by either a single-cell or 2-cell alkaline or NiMH, or 1-cell Li-primary battery. Possible output currents depend on the input-to-output voltage ratio. The boost converter is based on a hysteretic controller topology using synchronous rectification to obtain maximum efficiency at minimal quiescent currents. The output voltage of this device is set internally to a fixed output voltage of 3 V. The converter can be switched off by a featured enable pin. While being switched off, battery drain is minimized. The device is offered in a 6-pin SC-70 package (DCK) measuring 2 mm × 2 mm to enable small circuit layout size.

Features

  • Up to 94% Efficiency at Typical Operating
    Conditions
  • 5-µA Quiescent Current
  • Operating Input Voltage From 0.7 V to 3 V
  • Pass-Through Function During Shutdown
  • Output Current of More Than 40 mA From a
    1.2-V Input
  • Typical Switch Current Rating 400 mA
  • Output Overvoltage Protection
  • Overtemperature Protection
  • Fixed 3-V Output Voltage
  • Small 6-Pin SC-70 Package

Parametrics

Compare all products in Boost converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Switch current limit (Typ) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Duty cycle (Max) (%) Operating temperature range (C) Type Rating Package Group
TLV61224 Order now 0.7     3     3     3     0.4     1     500     2000     0.005     Synchronous Rectification     90     -40 to 85     Converter     Catalog     SC70 | 6    
TLV61220 Order now 0.7     5.5     1.8     5.5     0.4     1     500     2000     0.005     Synchronous Rectification     90     -40 to 85     Converter     Catalog     SOT-23 | 6    
TLV61225 Order now 0.7     3.3     3.3     3.3     0.4     1     500     2000     0.005     Synchronous Rectification     90     -40 to 85     Converter     Catalog     SC70 | 6    
TPS61097A-33 Order now 0.9     5.5     3.3     3.3     0.4     1     200     2000     0.007     Bypass Mode     100     -40 to 85     Converter     Catalog     SOT-23 | 5    
TPS61099 Order now 0.7     5.5     1.8     5.5     1     1     1000     3000     0.001
0.0008    
Synchronous Rectification     90     -40 to 125
-40 to 85    
Converter     Catalog     DSBGA | 6
WSON | 6    
TPS61220 Order now 0.7     5.5     1.8     5.5     0.4     1     500     2000     0.005     Synchronous Rectification     90     -40 to 85     Converter