Home Power management DC/DC switching regulators Step-up (boost) regulators Boost converters (integrated switch)

TLV61224

ACTIVE

Single cell 3V output voltage high efficient step-up converter in 6 pin SC-70 package

Product details

Topology Boost Vin (min) (V) 0.7 Vin (max) (V) 3 Vout (min) (V) 3 Vout (max) (V) 3 Switch current limit (typ) (A) 0.4 Type Converter Regulated outputs (#) 1 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 2000 Iq (typ) (mA) 0.005 Features Synchronous Rectification Duty cycle (max) (%) 90 Operating temperature range (°C) -40 to 85 Rating Catalog Thermal resistance θJA (°C/W) 231.9
Topology Boost Vin (min) (V) 0.7 Vin (max) (V) 3 Vout (min) (V) 3 Vout (max) (V) 3 Switch current limit (typ) (A) 0.4 Type Converter Regulated outputs (#) 1 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 2000 Iq (typ) (mA) 0.005 Features Synchronous Rectification Duty cycle (max) (%) 90 Operating temperature range (°C) -40 to 85 Rating Catalog Thermal resistance θJA (°C/W) 231.9
SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1
  • Up to 94% Efficiency at Typical Operating
    Conditions
  • 5-µA Quiescent Current
  • Operating Input Voltage From 0.7 V to 3 V
  • Pass-Through Function During Shutdown
  • Output Current of More Than 40 mA From a
    1.2-V Input
  • Typical Switch Current Rating 400 mA
  • Output Overvoltage Protection
  • Overtemperature Protection
  • Fixed 3-V Output Voltage
  • Small 6-Pin SC-70 Package
  • Up to 94% Efficiency at Typical Operating
    Conditions
  • 5-µA Quiescent Current
  • Operating Input Voltage From 0.7 V to 3 V
  • Pass-Through Function During Shutdown
  • Output Current of More Than 40 mA From a
    1.2-V Input
  • Typical Switch Current Rating 400 mA
  • Output Overvoltage Protection
  • Overtemperature Protection
  • Fixed 3-V Output Voltage
  • Small 6-Pin SC-70 Package

The TLV61224 device provides a power-supply solution for products powered by either a single-cell or 2-cell alkaline or NiMH, or 1-cell Li-primary battery. Possible output currents depend on the input-to-output voltage ratio. The boost converter is based on a hysteretic controller topology using synchronous rectification to obtain maximum efficiency at minimal quiescent currents. The output voltage of this device is set internally to a fixed output voltage of 3 V. The converter can be switched off by a featured enable pin. While being switched off, battery drain is minimized. The device is offered in a 6-pin SC-70 package (DCK) measuring 2 mm × 2 mm to enable small circuit layout size.

The TLV61224 device provides a power-supply solution for products powered by either a single-cell or 2-cell alkaline or NiMH, or 1-cell Li-primary battery. Possible output currents depend on the input-to-output voltage ratio. The boost converter is based on a hysteretic controller topology using synchronous rectification to obtain maximum efficiency at minimal quiescent currents. The output voltage of this device is set internally to a fixed output voltage of 3 V. The converter can be switched off by a featured enable pin. While being switched off, battery drain is minimized. The device is offered in a 6-pin SC-70 package (DCK) measuring 2 mm × 2 mm to enable small circuit layout size.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TPS61299 ACTIVE 95-nA low IQ 5.5-V boost converter with input current limit and fast transient performance Lower IQ, true disconnect and higher IOUT
Similar functionality to the compared device
TPS610981 ACTIVE Low input voltage, 3.3-V output voltage, synchronous boost converter with integrated LDO For applications requiring ultra-low Iq or smaller package.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TLV61224 Single-Cell, High-Efficient, Step-Up Converter in 6-Pin SC-70 Package datasheet (Rev. A) PDF | HTML 03 Mar 2015
Application note Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 15 Jun 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
SOT-SC70 (DCK) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos