TLV62080
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
1.2A High Efficient Step Down Converter in 2x2mm SON Package

 

Models (1)

Title Category Type Date
TLV62080 PSpice Transient Model PSpice Model ZIP 20 Feb 2012

Design kits & evaluation modules (2)

Name Part# Type
66AK2Gx (K2G) Industrial Communications Engine (ICE) K2GICE Evaluation Modules & Boards
TLV62080EVM-756 Evaluation Module TLV62080EVM-756 Evaluation Modules & Boards

Reference designs

Non-isolated power architecture with diagnostics reference design for protection relay modules

This reference design showcases non-isolated power supply architectures for protection relays with analog input/output and communication modules generated from 5-, 12-, or 24-V DC input. To generate the power supplies the design uses DC/DC converters with an integrated FET, a power module with an (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
Small Integrated Sync Bucks and an LDO for Low Voltage Outputs for a Solid State Drive PMP8274 Texas Instruments Reference designs

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TLV62080 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TLV62080

  Min   Max Range
Vin  V 2.5 to 5.5V
Vout  V 0.5 to 4V
Iout  A ≤ 1.2A
Ambient Temp  °C -40 to 125°C