TLV62084A 2A High Efficient Step Down Converter in 2x2mm SON Package | TI.com

TLV62084A
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
2A High Efficient Step Down Converter in 2x2mm SON Package

 

Recommended alternative parts

  • TPS82084  -  Upgrade to a 2A integrated-inductor power module
  • TLV62569  -  2A point-of-load converter in a leaded package capable of visual inspection
  • TPS62825  -  2A point-of-load converter in a 1.5mm x 1.5m QFN package

Description

The TLV6208x family devices are small buck converters with few external components, enabling cost effective solutions. They are synchronous step-down converters with an input voltage range of 2.5 and 2.7 (2.5 V for TLV62080, 2.7 V for TLV62084x) to 6 V. The TLV6208x devices focus on high-efficiency step-down conversion over a wide output current range. At medium to heavy loads, the TLV6208x converters operate in PWM mode and automatically enter power save mode operation at light-load currents to maintain high efficiency over the entire load current range.

To address the requirements of system power rails, the internal compensation circuit allows a wide range of external output capacitor values. With the DCS-Control™ (Direct Control with Seamless transition into Power save mode) architecture excellent load transient performance and output voltage regulation accuracy are achieved. The devices are available in 2-mm × 2-mm WSON package with Thermal Pad.

Features

  • DCS-Control™ Architecture for Fast Transient Regulation
  • 2.5 to 6-V Input Voltage Range (TLV62080)
  • 2.7 to 6-V Input Voltage Range (TLV62084, TLV62084A)
  • 100% Duty Cycle for Lowest Dropout
  • Power Save Mode for Light Load Efficiency
  • Output Discharge Function
  • Power Good Output
  • Thermal Shutdown
  • Available in 2 mm × 2 mm 8-Terminal WSON Package
  • For Improved Features Set, see the TPS62080
  • Create a Custom Design Using the TLV6208x With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TLV62084A

  Min   Max Range
Vin  V 2.7 to 6.0V
Vout  V 0.5 to 4V
Iout  A ≤ 2A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
TLV62084A Order now 2.7     6     0.5     4     2     1     2000     2000     0.03     Enable
Light Load Efficiency
Output Discharge
Over Current Protection
Power Good
Pre-Bias Start-Up
Synchronous Rectification
UVLO Fixed    
Constant on-time (COT)
DCS-Control    
100     -40 to 125     Catalog     WSON | 8     Converter     8WSON: 4 mm2: 2 x 2 (WSON | 8)