TLV62084A
- DCS-Control™ Architecture for Fast Transient Regulation
- 2.5 to 6-V Input Voltage Range (TLV62080)
- 2.7 to 6-V Input Voltage Range (TLV62084, TLV62084A)
- 100% Duty Cycle for Lowest Dropout
- Power Save Mode for Light Load Efficiency
- Output Discharge Function
- Power Good Output
- Thermal Shutdown
- Available in 2 mm × 2 mm 8-Terminal WSON Package
- For Improved Features Set, see the TPS62080
- Create a Custom Design Using the TLV6208x With the WEBENCH® Power Designer
The TLV6208x family devices are small buck converters with few external components, enabling cost effective solutions. They are synchronous step-down converters with an input voltage range of 2.5 and 2.7 (2.5 V for TLV62080, 2.7 V for TLV62084x) to 6 V. The TLV6208x devices focus on high-efficiency step-down conversion over a wide output current range. At medium to heavy loads, the TLV6208x converters operate in PWM mode and automatically enter power save mode operation at light-load currents to maintain high efficiency over the entire load current range.
To address the requirements of system power rails, the internal compensation circuit allows a wide range of external output capacitor values. With the DCS-Control™ (Direct Control with Seamless transition into Power save mode) architecture excellent load transient performance and output voltage regulation accuracy are achieved. The devices are available in 2-mm × 2-mm WSON package with Thermal Pad.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TLV6208x 1.2-A and 2-A High-Efficiency Step-Down Converter in 2-mm × 2-mm WSON Package datasheet (Rev. H) | PDF | HTML | 22 Dec 2016 |
Application note | Quick Reference Guide To TI Buck Switching DC/DC Application Notes (Rev. B) | PDF | HTML | 23 May 2022 | |
Analog Design Journal | Methods of output-voltage adjustment for DC/DC converters | 14 Jun 2019 | ||
Analog Design Journal | Understanding 100% mode in low-power DC/DC converters | 22 Jun 2018 | ||
Analog Design Journal | Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold | 24 Oct 2017 | ||
Analog Design Journal | Testing tips for applying external power to supply outputs without an input voltage | 24 Oct 2016 | ||
Application note | TPS6208x and TLV6208x Device Comparison | 04 Oct 2016 | ||
EVM User's guide | TLV62084AEVM-828 Evaluation Module | 28 Sep 2016 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TLV62084AEVM-828 — Evaluation Module for TLV62084A, a 6-V Input, 2-A Output, Step-Down Converter
TLV62084A PSpice Unencrypted Transient Model (Rev. A)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-010011 — High efficiency power supply architecture reference design for protection relay processor module
TIDA-01416 — Small Efficient Flexible Power Supply Reference Design for NXP™ iMX7 Series Application Processors
Package | Pins | Download |
---|---|---|
WSON (DSG) | 8 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.