TLV62090 3A High Efficiency Step Down Converter in 3x3mm QFN Package | TI.com

TLV62090
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3A High Efficiency Step Down Converter in 3x3mm QFN Package

 

Recommended alternative parts

  • TLV62585  -  Looking for a 3A high efficiency step-down converter in 2x2 QFN or SOT563 package?
  • TPS62823  -  Looking for a 3A step-down converter with 1% accuracy in 1.5x2mm QFN?
  • TPS62826  -  Looking for a 3A step-down converter with 1% accuracy in 1.5mm x 1.5mm QFN?

Description

The TLV62090 device is a high frequency synchronous step-down converter optimized for small solution size, high efficiency and suitable for battery powered applications. To maximize efficiency, the converter operates in pulse width modulation (PWM) mode with a nominal switching frequency of 1.4 MHz and it automatically enters power save mode operation at light load currents. When used in distributed power supplies and point of load regulation, the device allows voltage tracking to other voltage rails and tolerates output capacitors ranging from 10 µF up to 150 µF and beyond. Using the DCS-Control topology, the device achieves excellent load transient performance and accurate output voltage regulation.

The output voltage start-up ramp is controlled by the softstart pin, which allows operation as either a standalone power supply or in tracking configurations. Power sequencing is also possible by configuring the enable (EN) and power good (PG) pins. In power save mode, the device operates with typically 20-µA quiescent current. Power save mode is entered automatically and seamlessly, maintaining high efficiency over the entire load current range.

The device is available in a 3 mm × 3 mm 16-pin VQFN (RGT) package.

Features

  • 2.5 V to 5.5 V Input Voltage Range
  • DCS-Control™
  • Up To 98% Efficiency
  • Power Save Mode
  • 20 µA Operating Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • 1.4 MHz Typical Switching Frequency
  • 0.8 V to VIN Adjustable Output Voltage
  • Output Discharge Function
  • Adjustable Softstart
  • Hiccup Short Circuit Protection
  • Output Voltage Tracking
  • Pin-to-Pin Compatible with TPS62090, TLV62095 and TPS62095
  • For Improved Feature Set, See TPS62090
  • Create a Custom Design using the TLV62090 with the WEBENCH® Power Designer

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TLV62090

  Min   Max Range
Vin  V 2.5 to 6.0V
Vout  V 0.8 to 5.8V
Iout  A ≤ 3A
Ambient Temp  °C -40 to 85°C

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
TLV62090 Order now 2.5     5.5     0.8     5.5     3     1     1400     1400     0.02     Enable
Light Load Efficiency
Output Discharge
Over Current Protection
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Tracking
UVLO Fixed    
Constant on-time (COT)
DCS-Control    
100     -40 to 125     Catalog     VQFN | 16     Converter     16VQFN: 9 mm2: 3 x 3 (VQFN | 16)