TLV62130 (ACTIVE) 3-17V 3A Step-Down Converter in 3x3 QFN Package

 

Models (4)

Title Category Type Date
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015
TLV62130 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 19 Dec 2012
TLV62130 TINA-TI Transient Reference Design TINA-TI Reference Design TSC 19 Dec 2012
TLV62130 PSpice Transient Model PSpice Model ZIP 14 Feb 2012

Design kits & evaluation modules (2)

Name Part# Type
DLP® LightCrafter™ 4500 DLPLCR4500EVM Evaluation Modules & Boards
TLV62130EVM-505 Evaluation Module TLV62130EVM-505 Evaluation Modules & Boards

Reference designs

Multi-cell buck-boost battery charger system reference design for USB PD PPS

This reference design is for USB Power Delivery (PD) battery charging applications, such as power banks or other portable devices. It employs the Buck-Boost charger BQ25713 for a wide input and output range for USB PD charging. The USB PD controller card (PMP40442) can configure the charger to run (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TLV62130

  Min   Max Range
Vin  V 3.0 to 17.0V
Vout  V 0.9 to 5V
Iout  A ≤ 3A
Ambient Temp  °C -40 to 85°C