TLV62568
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
2.5V-5.5V input, 1A high efficiency step-down buck converter in SOT23 and SOT563 package

 

Models (3)

Title Category Type Date
TLV62568P PSpice Transient Model PSpice Model ZIP 03 Aug 2017
TLV62568 PSpice Transient Model (Rev. A) PSpice Model ZIP 08 Dec 2016
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015

Design kits & evaluation modules (4)

Reference designs

Multi-rail TV power supply reference design, with flexible partitioning to maximize power savings

The TIDA-050027 reference design is a power distribution solution for Television (TV) platforms. By providing a configuration that emulates common voltage rails and peripherals, this design can be used as a reference design across multiple TV power architectures including LCD and OLED TV. On the (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TLV62568

Product Option
  Min   Max Range
Vin  V
Vout  V
Iout  A
Ambient Temp  °C -40 to 125°C