TLV62568A
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
2.5V-5.5V input, 1A high efficiency step-down buck converter with forced PWM in small SOT563 package

 

Models (2)

Title Category Type Date
TLV62568A PSpice Transient Model (Rev. A) PSpice Model ZIP 10 May 2018
TLV62568AP PSpice Transient Model PSpice Model ZIP 16 Apr 2018

Design kits & evaluation modules (1)

Name Part# Type
Buck Converter Evaluation Module TLV62568APEVM-860 Evaluation Modules & Boards

Reference designs

IEEE802.3at Type-1 PoE and 12V adapter input to point of load reference design for IP network camera

Power over Ethernet (PoE) enables power to be delivered over the same ethernet cable as data with no danger of cross-talk, interference, or corruption of the data streams. This reference design showcases end-to-end power tree for an IP network camera powered using PoE or 12-V adapter based on the (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TLV62568A

Product Option
  Min   Max Range
Vin  V
Vout  V
Iout  A
Ambient Temp  °C -40 to 125°C