TLV62569
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
2.5V-5.5V input, 2-A high efficiency step-down buck converter in SOT23 and SOT563 package

 

Models (2)

Title Category Type Date
TLV62569P PSpice Transient Model PSpice Model ZIP 05 Apr 2017
TLV62569 PSpice Transient Model PSpice Model ZIP 08 Dec 2016

Design kits & evaluation modules (4)

Name Part# Type
5.5V Input, 2A Output, High Efficiency Step-Down Converter Evaluation Module TLV62569EVM-789 Evaluation Modules & Boards
Buck Converter Evaluation Module TLV62569APEVM-860 Evaluation Modules & Boards
TLV62569PDDC 5.5V Input, 2A Output, High Efficiency Step-Down Converter Evaluation Module TLV62569PEVM-884 Evaluation Modules & Boards
TLV62569PDRL 5.5V Input, 2A Output, High Efficiency Step-Down Converter Evaluation Module TLV62569PEVM-860 Evaluation Modules & Boards

Reference designs

Multiparameter front end reference design for vital signs patient monitor

This reference design is for a multiparameter front end of a patient monitor that measures vital sign parameters like ECG, heart rate, SpO2 and respiration.it uses biosensing front end integrated circuits like the AFE4403 and ADS1292R devices, to measure these parameters. It also uses three TMP117 (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TLV62569 Download Download
Download -
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TLV62569

  Min   Max Range
Vin  V 2.5 to 5.5V
Vout  V 0.6 to 5.5V
Iout  A ≤ 2A
Ambient Temp  °C -40 to 125°C