TLV62569A
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
2A High Efficiency Step-down Buck Converter with forced PWM in SOT Package

 

Models (2)

Title Category Type Date
TLV62569A PSpice Transient Model PSpice Model ZIP 30 Apr 2018
TLV62569AP PSpice Transient Model PSpice Model ZIP 15 Apr 2018

Design kits & evaluation modules (1)

Name Part# Type
Buck Converter Evaluation Module TLV62569APEVM-860 Evaluation Modules & Boards

Reference designs

Multi-rail TV power supply reference design, with flexible partitioning to maximize power savings

The TIDA-050027 reference design is a power distribution solution for Television (TV) platforms. By providing a configuration that emulates common voltage rails and peripherals, this design can be used as a reference design across multiple TV power architectures including LCD and OLED TV. On the (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TLV62569A

Product Option
  Min   Max Range
Vin  V
Vout  V
Iout  A
Ambient Temp  °C -40 to 125°C