SLVSDE5C July 2017  – September 2017 TLV62585

PRODUCTION DATA. 

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1Absolute Maximum Ratings
    2. 6.2ESD Ratings
    3. 6.3Recommended Operating Conditions
    4. 6.4Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6Typical Characteristics
  7. Detailed Description
    1. 7.1Overview
    2. 7.2Functional Block Diagram
    3. 7.3Feature Description
      1. 7.3.1Power Save Mode
      2. 7.3.2100% Duty Cycle Low Dropout Operation
      3. 7.3.3Soft Start
      4. 7.3.4Switch Current Limit and Short Circuit Protection (HICCUP)
      5. 7.3.5Undervoltage Lockout
      6. 7.3.6Thermal Shutdown
    4. 7.4Device Functional Modes
      1. 7.4.1Enable and Disable
      2. 7.4.2Power Good
  8. Application and Implementation
    1. 8.1Application Information
    2. 8.2Typical Application
      1. 8.2.1Design Requirements
      2. 8.2.2Detailed Design Procedure
        1. 8.2.2.1Custom Design With WEBENCH® Tools
        2. 8.2.2.2Setting The Output Voltage
        3. 8.2.2.3Output Filter Design
        4. 8.2.2.4Inductor Selection
        5. 8.2.2.5Input and Output Capacitor Selection
      3. 8.2.3Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1Layout Guidelines
    2. 10.2Layout Example
    3. 10.3Thermal Considerations
  11. 11Device and Documentation Support
    1. 11.1Device Support
      1. 11.1.1Third-Party Products Disclaimer
      2. 11.1.2Custom Design With WEBENCH® Tools
    2. 11.2Documentation Support
      1. 11.2.1Related Documentation
    3. 11.3Receiving Notification of Documentation Updates
    4. 11.4Community Resources
    5. 11.5Trademarks
    6. 11.6Electrostatic Discharge Caution
    7. 11.7Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
  • RWT|12
Orderable Information

Features

  • Up to 95% Efficiency
  • Low RDS(ON) Power Switches 56 mΩ / 32 mΩ
  • 2.5-V to 5.5-V Input Voltage Range
  • Adjustable Output Voltage from 0.6-V to VIN
  • Power Save Mode for Light Load Efficiency
  • 100% Duty Cycle for Lowest Dropout
  • 35-μA Operating Quiescent Current
  • 1.5-MHz Typical Switching Frequency
  • Short Circuit Protection (HICCUP)
  • Output Discharge
  • Power Good Output
  • Thermal Shutdown Protection
  • Available in 2-mm × 2-mm QFN Package
  • Create a Custom Design Using the TLV62585 With the WEBENCH® Power Designer

Applications

  • General Purpose Point-of-Load Supply
  • Battery-Powered Application
  • Wireless Router
  • Solid State Drive

Description

The TLV62585 device is a high-frequency synchronous step-down converter optimized for compact solution size and high efficiency. The device integrates switches capable of delivering an output current up to 3 A. At medium to heavy loads, the converter operates in pulse width modulation (PWM) mode with typical 1.5-MHz switching frequency. At light load, the device automatically enters Power Save Mode (PSM) to maintain high efficiency over the entire load current range. In shutdown, the current consumption is reduced to less than 2 μA.

The internal compensation circuit allows a compact solution and small external components. An internal soft start circuit limits the inrush current during startup. Other features like short circuit protection, thermal shutdown protection, output discharge and power good are built-in. The device is available in a 2-mm × 2-mm QFN package.

Device Information(1)

PART NUMBERPACKAGEBODY SIZE (NOM)
TLV62585RWTQFN (12)2.00 mm × 2.00 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Spacer

Spacer

Spacer

Typical Application Schematic

TLV62585 TLV62585_typ_app.gif

5-V Input Voltage Efficiency

TLV62585 D008_SLVSDE5_TLV62585.gif