TLV62585 (ACTIVE)

3-A High Efficiency Step-Down Converter in 2x2 QFN or SOT563 package

3-A High Efficiency Step-Down Converter in 2x2 QFN or SOT563 package - TLV62585
 

Models (1)

Title Category Type Size (KB) Date Views
TLV62585 PSpice Transient Model PSpice Model ZIP 102 KB 13 Sep 2017 24 views

Design kits & evaluation modules (2)

Name Part# Type
Buck Converter Evaluation Module TLV62585PEVM-030 Evaluation Modules & Boards
TLV62585 3A, High Efficiency Step-Down Converter Evaluation Module TLV62585EVM-824 Evaluation Modules & Boards

WEBENCH® Designer TLV62585

  Min   Max Range
Vin  V 2.5 to 5.5V
Product Option
Vout  V .6 to 5.4V
Iout  A ≤ 3A
Ambient Temp  °C -40 to 125°C