TLV627432

ACTIVE

2.15-V to 5.5-V, 400-mA high efficiency buck converter with ultra-low quiescent current

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS62840 ACTIVE 60-nA quiescent current (IQ), 1.8-V to 6.5-VIN, high-efficiency 750-mA step-down converter Lower Iq of 60 nA and more output voltage options

Product details

Iout (max) (A) 0.4 Vin (min) (V) 2.15 Vin (max) (V) 5.5 Topology Buck Type Converter Switching frequency (min) (kHz) 1200 Switching frequency (max) (kHz) 1200 Features Enable, Light load efficiency, Output discharge, Synchronous Rectification Control mode DCS-Control Vout (min) (V) 1.2 Vout (max) (V) 3.3 Rating Catalog Operating temperature range (°C) -40 to 85
Iout (max) (A) 0.4 Vin (min) (V) 2.15 Vin (max) (V) 5.5 Topology Buck Type Converter Switching frequency (min) (kHz) 1200 Switching frequency (max) (kHz) 1200 Features Enable, Light load efficiency, Output discharge, Synchronous Rectification Control mode DCS-Control Vout (min) (V) 1.2 Vout (max) (V) 3.3 Rating Catalog Operating temperature range (°C) -40 to 85
DSBGA (YFP) 8 1.8 mm² 1 x 1.8
  • Input voltage range VIN from 2.15 V to 5.5 V
  • Output current up to 400 mA
  • Very low operational quiescent current
  • Up to 90% efficiency at 10-µA output current
  • Power save mode operation
  • Selectable output voltages
    • Eight voltage options between 1.2 V to 3.3 V
  • Output voltage discharge
  • Low output voltage ripple
  • Automatic transition to no ripple 100% mode
  • RF friendly DCS-Control™
  • Total solution size < 10 mm2
  • Small 1.57-mm × 0.88-mm, 8-ball WCSP package
  • Input voltage range VIN from 2.15 V to 5.5 V
  • Output current up to 400 mA
  • Very low operational quiescent current
  • Up to 90% efficiency at 10-µA output current
  • Power save mode operation
  • Selectable output voltages
    • Eight voltage options between 1.2 V to 3.3 V
  • Output voltage discharge
  • Low output voltage ripple
  • Automatic transition to no ripple 100% mode
  • RF friendly DCS-Control™
  • Total solution size < 10 mm2
  • Small 1.57-mm × 0.88-mm, 8-ball WCSP package
Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TLV627432 High Efficiency Buck Converter with Ultra-low Quiescent Current datasheet (Rev. B) PDF | HTML 15 Mar 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
DSBGA (YFP) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos