TLV6713 36-V Comparator with Integrated Reference | TI.com

TLV6713 (ACTIVE)

36-V Comparator with Integrated Reference

 

Description

The TLV6713 high voltage comparator operates over a 1.8-V to 36-V range. The device has a precision comparator with an internal 400-mV reference and an open-drain output rated to 25 V for undervoltage detection. Set the monitored voltage with the use of external resistors.

OUT is driven low when the voltage at the SENSE pin drops below the negative threshold, and goes high when the voltage returns above the positive threshold. The comparator in the TLV6713 includes built-in hysteresis for noise rejection, thereby ensuring stable output operation without false triggering.

The TLV6713 is available in a Thin SOT-23-6 package and is specified over the junction temperature range of –40°C to +125°C.

 

 

Features

  • High Supply Voltage Range: 1.8 V to 36 V
  • Adjustable Threshold: Down to 400 mV
  • High Threshold Accuracy:
    • 0.25% (Typ)
    • 0.75% Max Over Temperature
  • Low Quiescent Current: 7 µA (Typ)
  • Open-Drain Output
  • Internal Hysteresis: 5.5 mV (Typ)
  • Temperature Range: –40°C to +125°C
  • Package: Thin SOT-23-6

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Comparators Email Download to Excel
Part number Order Number of channels (#) Output type Vs (Min) (V) Vs (Max) (V) Propagation delay time (uS) Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Input bias current (+/-) (Max) (nA) Rail-to-rail Rating Features Operating temperature range (C) Reference voltage (V) VICR (Max) (V) VICR (Min) (V) Package Group
TLV6713 Order now 1     Open Drain     1.8     36       3     0.008     25     No     Catalog     Hysteresis
Internal Reference    
-40 to 125     0.4     1.7     0     SOT-23-THIN | 6    
TLV6700 Order now 2     Open Drain     1.8     18     18     3     0.006     15     No     Catalog     Hysteresis
Internal Reference    
-40 to 125     0.4     6.5     0     SOT-23-THIN | 6    
TLV6703 Order now 1     Open Drain     1.8     18     18     3     0.006     25     No     Catalog     Hysteresis
Internal Reference    
-40 to 125     0.4     6.5     0     SOT-23-THIN | 6    
TLV6710 Order now 2     Open Drain     1.8     36     9.9     3     0.008     25     No     Catalog     Hysteresis
Internal Reference    
-40 to 125     0.4     1.7     0     SOT-23-THIN | 6