TLV701 150mA, Ultra-Low IQ, High Vin Low-Dropout Regulator | TI.com

TLV701 (ACTIVE) 150mA, Ultra-Low IQ, High Vin Low-Dropout Regulator

 

Recommended alternative parts

  • TPS709  -  TPS709 is the next-generation version of this device with lower quiescent current.

Description

The TLV701xx series of low-dropout (LDO) regulators are ultralow quiescent current devices designed for extremely power-sensitive applications. Quiescent current is virtually constant over the complete load current and ambient temperature range. These devices are an ideal power management attachment to low-power microcontrollers, such as the MSP430.

The TLV701xx operates over a wide operating input voltage of 2.5 V to 24 V. Thus, it is an excellent choice for both battery-powered systems as well as industrial applications that see large line transients.

The TLV701xx is available in a 3-mm × 3-mm SOT23-5 package that is ideal for cost-effective board manufacturing.

Features

  • Wide Input Voltage Range: 2.5 V to 24 V
  • Low 3.2-µA Quiescent Current
  • Ground Pin Current: 3.4 µ:A at 100-mA IOUT
  • Stable with Any Capacitor (> 0.47 µF)
  • Available in SOT23-5 Package
  • Operating Junction Temperature:
    –40°C to +125°C

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating PSRR @ 100 KHz (dB) Accuracy (%) Dropout voltage (Vdo) (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
TLV701 Order now Fixed Output     0.15     24     2.5     3.3     3     3
3.3    
SOT-23 | 5         1     -40 to 125     213     550     0.29 | 1ku     Catalog     42     2     400     0.003     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
TLV704 Order now Fixed Output     0.15     24     2.5     5     3     3
3.3
3.6
5    
SOT-23 | 5         1     -40 to 125     213     550     0.25 | 1ku     Catalog     42     2     400     0.003     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
TPS709 Order now Fixed Output     0.15     30     2.7     6     1.2     1.2
1.35
1.5
1.6
1.8
1.9
2.5
2.7
2.8
3
3.3
3.6
3.8
3.9
5
6    
SOT-23 | 5
WSON | 6    
Enable
Reverse Current Protection    
1     -40 to 125     73     190     0.39 | 1ku     Catalog     26     2     300     0.001     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)
See datasheet (WSON)    
TPS715 Order now Adjustable Output
Fixed Output    
0.05     24     2.5     15     1.2     1.8
1.9
2.3
2.5
3
3.3
3.4
5    
SC70 | 5         1     -40 to 125
-40 to 85    
236     575     0.30 | 1ku     Catalog     42     4     415     0.003     5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)    
TPS715A Order now Adjustable Output
Fixed Output    
0.08     24