TLV701

ACTIVE

150-mA 24-V ultra-low-IQ low-dropout voltage regulator for 3 V and 3.3 V

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS709 ACTIVE 150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection and enable Next-generation version of this device with lower quiescent current.

Product details

Output options Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 24 Vin (min) (V) 2.5 Vout (max) (V) 3.3 Vout (min) (V) 3 Fixed output options (V) 3, 3.3 Noise (µVrms) 550 Iq (typ) (mA) 0.003 Thermal resistance θJA (°C/W) 297.2 Rating Catalog Load capacitance (min) (µF) 0.47 Regulated outputs (#) 1 Accuracy (%) 2 PSRR at 100 KHz (dB) 42 Dropout voltage (Vdo) (typ) (mV) 400 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 24 Vin (min) (V) 2.5 Vout (max) (V) 3.3 Vout (min) (V) 3 Fixed output options (V) 3, 3.3 Noise (µVrms) 550 Iq (typ) (mA) 0.003 Thermal resistance θJA (°C/W) 297.2 Rating Catalog Load capacitance (min) (µF) 0.47 Regulated outputs (#) 1 Accuracy (%) 2 PSRR at 100 KHz (dB) 42 Dropout voltage (Vdo) (typ) (mV) 400 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Input voltage range:
    • 2.5 V to 24 V (30-V abs max for new chip only)
  • Available output voltage options:
    • Fixed: 3 V and 3.3 V
  • Output current: Up to 150 mA
  • Very low I Q: 3.4 µA at 100-mA load current
  • Stable with output capacitor ≥ 0.47 µF
  • Overcurrent protection
  • Package: 5-pin SOT-23 (DBV)
  • Operating junction temperature: –40°C to +125°C
  • Input voltage range:
    • 2.5 V to 24 V (30-V abs max for new chip only)
  • Available output voltage options:
    • Fixed: 3 V and 3.3 V
  • Output current: Up to 150 mA
  • Very low I Q: 3.4 µA at 100-mA load current
  • Stable with output capacitor ≥ 0.47 µF
  • Overcurrent protection
  • Package: 5-pin SOT-23 (DBV)
  • Operating junction temperature: –40°C to +125°C

The TLV701 low-dropout (LDO) linear voltage regulator is a low quiescent current device that offers the benefits of a wide input voltage range and low-power operation in miniaturized packaging. Thus, the TLV701 is designed for battery-powered applications and as a power-management attachment to low-power microcontrollers.

The TLV701 LDO supports a low dropout of typically 850 mV at 100 mA of load current. The low quiescent current (3.4 µA typically) is stable over the entire range of output load current (0 mA to 150 mA). The TLV701 also features an internal soft-start to lower the inrush current. The built-in overcurrent limit protection helps protect the regulator in the event of a load short or fault.

The TLV701 is available in a 2.90-mm × 1.60-mm SOT23-5 package, which is useful for cost-effective board manufacturing.

The TLV701 low-dropout (LDO) linear voltage regulator is a low quiescent current device that offers the benefits of a wide input voltage range and low-power operation in miniaturized packaging. Thus, the TLV701 is designed for battery-powered applications and as a power-management attachment to low-power microcontrollers.

The TLV701 LDO supports a low dropout of typically 850 mV at 100 mA of load current. The low quiescent current (3.4 µA typically) is stable over the entire range of output load current (0 mA to 150 mA). The TLV701 also features an internal soft-start to lower the inrush current. The built-in overcurrent limit protection helps protect the regulator in the event of a load short or fault.

The TLV701 is available in a 2.90-mm × 1.60-mm SOT23-5 package, which is useful for cost-effective board manufacturing.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TLV701 24-V, 150-mA, 3.2-μA Quiescent Current, Low-Dropout Linear Regulator datasheet (Rev. A) PDF | HTML 13 Apr 2023
White paper Understanding the Foundations of Quiescent Current in Linear Power Systems 18 Feb 2021
EVM User's guide TLV70130EVM-077 User's Guide 11 Oct 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TLV70130 PSpice Transient Model

SBVM080.ZIP (31 KB) - PSpice Model
Simulation model

TLV70130 TINA-TI Transient Reference Design

SBVM203.TSC (65 KB) - TINA-TI Reference Design
Simulation model

TLV70130 TINA-TI Transient Spice Model

SBVM202.ZIP (5 KB) - TINA-TI Spice Model
Simulation model

TLV70133 PSpice Transient Model

SBVM079.ZIP (31 KB) - PSpice Model
Simulation model

TLV70133 TINA-TI Transient Reference Design

SBVM205.TSC (66 KB) - TINA-TI Reference Design
Simulation model

TLV70133 TINA-TI Transient Spice Model

SBVM204.ZIP (5 KB) - TINA-TI Spice Model
Reference designs

PMP21618 — Universal input reference design for 12-V lead acid battery charger

This reference design takes a Universal AC input (85 VAC - 265 VAC) and converts to a 17.5-V isolated output using a PSR flyback topology. It is then followed by a battery charger circuit, which outputs up to 15 V to a lead acid battery. This is a fast-charge design capable of delivering 12 V @ (...)
Test report: PDF
Schematic: PDF
Package Pins Download
SOT-23 (DBV) 5 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos