TLV702 300mA Low-Iq Low-Dropout (LDO) Regulator for Portables | TI.com

TLV702 (ACTIVE) 300mA Low-Iq Low-Dropout (LDO) Regulator for Portables

 

Recommended alternative parts

  • TLV733P  -  TLV733P is the next-generation version of this device that can operate without output capacitors.
  • TLV755P  -  TLV755P is a 500mA FIXED output in 1mm x 1mm package
  • TLV758P  -  TLV758P is a 500mA ADJUSTABLE output LDO with Wider Vin and lower quiescent current

Description

The TLV702 series of low-dropout (LDO) linear regulators are low quiescent current devices with excellent line and load transient performance. These LDOs are designed for power-sensitive applications. A precision bandgap and error amplifier provides overall 2% accuracy. Low output noise, very high power-supply rejection ratio (PSRR), and low-dropout voltage make this series of devices ideal for a wide selection of battery-operated handheld equipment. All device versions have thermal shutdown and current limit for safety.

Furthermore, these devices are stable with an effective output capacitance of only 0.1 µF. This feature enables the use of cost-effective capacitors that have higher bias voltages and temperature derating. The devices regulate to specified accuracy with no output load.

The TLV702P series also provides an active pulldown circuit to quickly discharge the outputs.

The TLV702 series of LDO linear regulators are available in SOT23-5 and 1.5-mm × 1.5-mm WSON-6 packages.

Features

  • Very Low Dropout:
    • 37 mV at IOUT = 50 mA, VOUT = 2.8 V
    • 75 mV at IOUT = 100 mA, VOUT = 2.8 V
    • 220mV at IOUT = 300 mA, VOUT = 2.8 V
  • 2% Accuracy
  • Low IQ: 35 µA
  • Fixed-Output Voltage Combinations Possible from 1.2 V to 4.8 V
  • High PSRR: 68 dB at 1 kHz
  • Stable With Effective Capacitance of 0.1 µF(1)
  • Thermal Shutdown and Overcurrent Protection
  • Packages: 5-Pin SOT-23 and 1.5-mm × 1.5-mm,
    6-Pin WSON (1)

(1)See the Input and Output Capacitor Requirements in Application Information.

All trademarks are the property of their respective owners.

WEBENCH® Designer TLV702

  Min   Max Range
Vin  V 2.0 to 5.5V
Product Option
Vout  V
Iout  A ≤ 0.3A
Ambient Temp  °C -40.0 to 125.0°C

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating PSRR @ 100 KHz (dB) Accuracy (%) Dropout voltage (Vdo) (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
TLV702 Order now Fixed Output     0.3     5.5     2     4.75     1.2     1.2
1.5
1.8
2.5
2.8
2.9
3
3.1
3.3
3.5
3.6
3.7
4.3
4.5
4.75    
SOT-23 | 5
WSON | 6    
Enable     1     -40 to 125     249     48     0.13 | 1ku     Catalog     51     2     220     0.03     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)
6WSON: 2 mm2: 1.5 x 1.5 (WSON | 6)    
TLV700 Order now Fixed Output     0.2     5.5     2     3.6     1.2     1.2
1.3
1.5
1.8
1.9
2.2
2.5
2.8
2.9
3
3.1
3.2
3.3
3.6    
SC70 | 5
SOT-23-THIN | 5
WSON | 6    
Enable
Soft Start    
1     -40 to 125
-40 to 85    
236     48     0.12 | 1ku     Catalog     51     2.5     175     0.03     5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)
5SOT-23-THIN: 8 mm2: 2.8 x 2.9 (SOT-23-THIN | 5)
6WSON: 2 mm2: 1.5 x 1.5 (WSON | 6)    
TLV702P Order now Fixed Output     0.3     5.5     2     4.2     1.5     1.5
2
2.8
3.3
4.2    
SOT-23 | 5
WSON | 6    
Enable
Output Discharge    
1     -40 to 125     249     48     0.13 | 1ku     Catalog     51     2     220     0.03     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)
6WSON: 2 mm2: 1.5 x 1.5 (WSON | 6)    
TLV703 Order now Fixed Output     0.3     5.5     2     3.3     1.8     1
1.1
1.2
1.5
1.8
2.5
2.7
2.8
2.9
3.3    
SOT-23 | 5     Enable     1     -40 to 125     249     48     0.13 | 1ku     Catalog     52     2     220     0.035