TLV702-Q1 Automotive 300mA Low-Iq, High PSRR Low-Dropout (LDO) Regulator | TI.com

TLV702-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive 300mA Low-Iq, High PSRR Low-Dropout (LDO) Regulator

 

Description

The TLV702-Q1 series of low-dropout (LDO) linear regulators are low quiescent current devices with excellent line and load transient performance. These LDOs are designed for power-sensitive applications.

A precision bandgap and an error amplifier provide overall 2% accuracy. Low output noise, very high power-supply rejection ratio (PSRR), and low-dropout voltage make this series of devices ideal for a wide selection of battery-operated equipment. All device versions have thermal shutdown and current limit protections for safety.

Furthermore, these devices are stable with an effective output capacitance of only 0.1 µF. This feature enables the use of cost-effective capacitors that have higher bias voltages and temperature derating. The devices regulate to specified accuracy with no output load.

The TLV702-Q1 series of LDO linear regulators is available in SOT and WSON packages.

 

 

 

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • Very Low Dropout:
    • 37 mV at IOUT = 50 mA, VOUT = 2.8 V
    • 75 mV at IOUT = 100 mA, VOUT = 2.8 V
    • 220 mV at IOUT = 300 mA, VOUT = 2.8 V
  • 2% Accuracy Over Temperature
  • Low IQ: 35 µA
  • Fixed-Output Voltage Combinations Possible from 1.2 V to 4.8 V
  • High PSRR: 68 dB at 1 kHz
  • Stable with Effective Capacitance of 0.1 µF(1)
  • Thermal Shutdown and Overcurrent Protection
  • Packages: 5-Pin SOT (DBV and DDC) and
    1.5-mm × 1.5-mm, 6-Pin WSON (1)

(1)See the Input and Output Capacitor Requirements in the Application Information section.

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) TI functional safety category Noise (uVrms) Approx. price (US$) Rating PSRR @ 100 KHz (dB) Accuracy (%) Dropout voltage (Vdo) (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
TLV702-Q1 Order now Fixed Output     0.3     5.5     2     4.5     1.2     1.2
1.25
1.3
1.5
1.8
2.5
2.7
2.8
2.9
3
3.1
3.2
3.3
3.6
4.5    
SOT-23-THIN | 5
SOT-23 | 5
WSON | 6    
Enable     1     -40 to 125     263     Functional safety-capable     48     0.12 | 1ku     Automotive     51     2     220     0.03     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)
5SOT-23-THIN: 8 mm2: 2.8 x 2.9 (SOT-23-THIN | 5)
6WSON: 2 mm2: 1.5 x 1.5 (WSON | 6)    
LP5907-Q1 Order now Fixed Output     0.25     5.5     2.2     4.5     1.2     1.2
1.8
2.5
2.8
2.9
3
3.3
3.8
4.5    
SOT-23 | 5
X2SON | 4    
Enable
Output Discharge    
1     -40 to 125     193     Functional safety-capable     6.5     0.15 | 1ku     Automotive     60     3     50     0.012     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)
4X2SON: 1 mm2: 1 x 1 (X2SON | 4)    
LP5912-Q1 Order now Fixed Output     0.5     6.5     1.6     3.3     0.9     0.9
1.1
1.2
1.5
1.8
2.8
3
3.3    
WSON | 6     Enable
Output Discharge
Power Good
Reverse Current Protection
Soft Start    
1     -40 to 125     71     Functional safety-capable     12     0.42 | 1ku     Automotive     40     3     150     0.03     6WSON: 4 mm2: 2 x 2 (WSON | 6)    
TPS735-Q1 Order now Adjustable Output
Fixed Output    
0.5     6.5     2.7     6     1.2     1.2
1.5
1.8
2.5
2.7
3
3.3    
SON | 8     Enable     1     -40 to 125     54       13     0.51 | 1ku     Automotive     26     2