TLV702P
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
300-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable & active output discharge

 

Models (8)

Title Category Type Date
TLV70233 & TLV70333 PSpice Transient Model (Rev. A) PSpice Model ZIP 31 Mar 2017
TLV70215 & TLV70315 PSpice Transient Model (Rev. A) PSpice Model ZIP 31 Mar 2017
TLV70242 PSpice Transient Model PSpice Model ZIP 27 Jan 2013
TLV70233 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 23 Feb 2012
TLV70233 TINA-TI Transient Reference Design TINA-TI Reference Design TSC 23 Feb 2012
TLV70220 TINA-TI Transient Reference Design TINA-TI Reference Design TSC 01 Dec 2011
TLV70220 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 01 Dec 2011
TLV70220P PSpice Transient Model PSpice Model ZIP 30 Mar 2011

Design kits & evaluation modules (2)

Name Part# Type
TLV70033 200-mA low-IQ low-dropout (LDO) regulator evaluation module TLV70033EVM-503 Evaluation Modules & Boards
Universal low-dropout (LDO) linear voltage regulator evaluation module MULTIPKGLDOEVM-823 Evaluation Modules & Boards

Reference designs

Monte-Carlo Simulation on AM57x Using OpenCL for DSP Acceleration Reference Design

TI’s high performance ARM® Cortex®-A15 based AM57x processors also integrate C66x DSPs. These DSPs were designed to handle high signal and data processing tasks that are often required by industrial, automotive and financial applications. The AM57x OpenCL implementation makes it easy (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TLV702P Download Download
Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

WEBENCH® Designer TLV702P

  Min   Max Range
Vin  V 2.0 to 5.5V
Product Option
Vout  V
Iout  A ≤ 0.3A
Ambient Temp  °C -40.0 to 125.0°C