High-efficiency, low-emission, isolated DC/DC converter-based analog input module reference design

This reference design is a simplified architecture for generating an isolated power supply for isolated amplifiers for measuring isolated voltages and currents. A fully integrated DC/DC converter with reinforced isolation operating from a 5-V input with configurable 5-V or 5.4-V output (headroom for (...)
- TI Devices
- TPS709
- TPS763
- TMP235
- AMC1300
- INA188
- + More
- INA301
- SN6505A
- SN6505B
- TLV6001
- LM27762
- TVS3300
- LM74700-Q1
- ISO7721
- ISO7720
- TLV3202
- LMV393
- LM2903
- UCC12050
- LMZ20501
- TLV1117LV
- TLV704
- CSD17571Q2
- CSD18534Q5A
- TLV9061
- AMC1311
- REF3450
- LMZ14201
- OPA2180
- AMC1100
- SN6501
- TPS3897
- INA826
- AMC1200
- OPA2188
- OPA2171
- INA333
- TPS22944
- TMP300
- INA821
- TPS65131
- ISO224
- OPA2990
- SN74LVC2G34
- SN74LVC1G17
- ISO124
- OPA2277
- INA118
- AMC1302
- DRV5032
- SN74LVC1G14
- SN74LVC1G08
- SN74LVC1G125
- SN74LVC1G32
- CD74HC4051
- REF3425
- TLV9062
- TPS7A39
- ISO7761
- ISO7762
- ISO7760
- TPS2662
- Less
High-efficiency, low-emission, isolated DC/DC converter-based analog input module reference design

This reference design is a simplified architecture for generating an isolated power supply for isolated amplifiers for measuring isolated voltages and currents. A fully integrated DC/DC converter with reinforced isolation operating from a 5-V input with configurable 5-V or 5.4-V output (headroom for (...)
- TI Devices
- TPS709
- TPS763
- TMP235
- AMC1300
- INA188
- + More
- INA301
- SN6505A
- SN6505B
- TLV6001
- LM27762
- TVS3300
- LM74700-Q1
- ISO7721
- ISO7720
- TLV3202
- LMV393
- LM2903
- UCC12050
- LMZ20501
- TLV1117LV
- TLV704
- CSD17571Q2
- CSD18534Q5A
- TLV9061
- AMC1311
- REF3450
- LMZ14201
- OPA2180
- AMC1100
- SN6501
- TPS3897
- INA826
- AMC1200
- OPA2188
- OPA2171
- INA333
- TPS22944
- TMP300
- INA821
- TPS65131
- ISO224
- OPA2990
- SN74LVC2G34
- SN74LVC1G17
- ISO124
- OPA2277
- INA118
- AMC1302
- DRV5032
- SN74LVC1G14
- SN74LVC1G08
- SN74LVC1G125
- SN74LVC1G32
- CD74HC4051
- REF3425
- TLV9062
- TPS7A39
- ISO7761
- ISO7762
- ISO7760
- TPS2662
- Less
Isolated power architecture reference design for communication and analog input/output modules

This reference design provides a simple means through which to isolate I2C or SPI type communication lines. This is often required in Grid Infrastructure applications such as, protertion relays and circuit breakers, where high voltages are involved. This reference design provides the complete (...)
- TI Devices
- TPS7A47
- TPS7A30
- TPS763
- TPS7A16
- SN6505B
- + More
- ISO7741
- LM27762
- TVS3300
- TLV3012
- UCC12050
- TLV713
- LM5160
- TLV704
- ISO1541
- LM5017
- TPS22917
- LP2985-N
- LM4040
- SN6501
- TPS7A3001-EP
- TPS3895
- TPS3897
- ISO7141CC
- TPS55010
- TPS22960
- TPS22944
- OPA2376
- DCH010515S
- DCH010515D
- TPS65130
- ISOW7841
- REF3025
- DCP010505B
- DCR010505
- TLV742P
- TVS1400
- TVS0500
- SN74LVC1G14
- REF3425
- TLV760
- TPS61220
- TPS7A39
- TPS62821
- TPS782
- TPS709
- TPS760
- Less
Isolated delta-sigma modulator based AC/DC voltage and current measurement module reference design

This isolated shunt based current measurement unit enables high accuracy current measurement without the use of Current Transformers (CT). The isolation is achieved through the use of AMC1304 that incorporates both high voltage isolation as well as the Delta-Sigma Modulator. This solution eliminates (...)
- TI Devices
- TPS7A30
- TLV760
- TMS320F28379D
- AMC1306M25
- UCC12050
- + More
- AMC1336
- TLV704
- AMC1305M25
- AMC1305M05
- TMS320F28374S
- TMS320F28377S
- TMS320F28376S
- TMS320F28375S
- AMC1304M05
- AMC1304M25
- TMS320F28377D
- LP38798
- TPS55340
- AMC1311
- SN6501
- OPA211
- DAC8564
- CDCE906
- REF3012
- TMS320F28379S
- Less
Polyphase Shunt Metrology with Isolated AFE Reference Design

This reference design implements a class 0.5% three-phase energy measurement system with isolated shunt sensors by using metrology analog frontends( AFEs). The metrology AFEs sense the voltage and current for each phase, calculate the metrology parameters for the phase, and then send out the (...)
- TI Devices
- MSP430I2041
- TLV704
- TRS3232E-Q1
- ISO7721
- TPS709
- + More
Magnetically Immune Transformerless Power for Isolated Shunt Current Measurement Reference Design

The TIDA-01094 reference design implements a class 0.5 three-phase transformerless energy measurement system with isolated shunt sensors by using isolated delta-sigma modulators. The delta sigma modulators have their output circuitry capacitively isolated from input circuitry, thereby (...)
- TI Devices
- TRS3232E-Q1
- AMC1304M05
- AMC1305M05
- TLV704
- MSP430F67641A
- + More
- ISO7320C
- TPS709
- ISO7321C
- Less
Reference design for reinforced isolation 3-phase inverter with current, voltage and temp protection

This design provides a reference solution for a three-phase inverter rated up to 10kW, designed using the reinforced isolated gate driver UCC21530, reinforced isolated amplifiers AMC1301 and AMC1311, and MCU TMS320F28027. Lower system cost is achieved by using the AMC1301 to measure motor current (...)
- TI Devices
- AMC1301
- UCC21530
- TLC372
- TLV704
- REF2033
- + More
- TL431
- OPA320
- SN74LVC1G11
- TLV1117
- SN74LVC1G32
- UCC21540
- AMC1311
- Less
SAE J1772-compliant electric vehicle service equipment reference design for level 1 and 2 EV charger

This reference design highlights an ultra-low standby isolated AC/DC auxiliary power stage followed by converters and linear regulators, a comparator-based control pilot interface to meet the SAE J1772 standard, an efficient relay and contactor drive and isolated line voltage sensing across (...)
- TI Devices
- TL431LI
- TLV760
- UCC28740-Q1
- ISO1212
- UCC28740
- + More
- TPS7A30
- CSD19534Q5A
- TPS715A
- TPS561201
- DRV110
- LP2951
- TLV1805
- TPS62172
- TLV704
- LM79L
- Less
Flat-Clamp TVS based Reference Design for Protection Against Transient for Grid Applications

This reference design features multiple approaches for protecting AC or DC analog input, DC analog output, AC or DC binary input, digital output with a high side or low side driver, LCD bias supply, USB interfaces (power and data) and onboard power supplies with 24, 12 or 5V input used in (...)
- TI Devices
- LMZ21700
- LMZ21701
- TLV1117LV
- TLV704
- TLV702
- + More
- TPS25921L
- CSD17577Q3A
- TMP75B
- DRV5033
- CSD17571Q2
- LMT84
- TPS22965
- TPD1E10B06
- TPS7B69-Q1
- ISO1212
- REF3440
- TPS2121
- LMZ14201
- OPA2180
- LM75B
- LM8365
- DRV8803
- OPA2188
- OPA2171
- TPS22946
- TPD4S012
- TPS2553
- TPS22944
- TPD2E007
- REF5025
- REF5040
- TVS3301
- TPS65131
- TPS2051B
- TPS2596
- REF3020
- SN74LVC1G17
- TVS0701
- TVS2701
- TVS1801
- TVS2201
- TVS1401
- SN74LVC1G06
- SN74LVC1G07
- TPS60141
- TVS2700
- TVS2200
- TVS1400
- TVS1800
- TVS0500
- DRV5032
- TPS27S100
- SN74LVC1G14
- SN74LVC1G04
- SN74LVC1G08
- SN74LVC1G125
- TPS3700
- TLV9062
- TPS7A39
- TPS709
- LM74610-Q1
- TPS3710
- HDC1080
- TLV6002
- TPS2660
- TLV2171
- TVS3300
- LM74700-Q1
- ISOW7821
- TPS22810
- CSD18543Q3A
- TPS3803
- TLV3201
- Less
650W Power Stage Without Heat Sink Reference Design for Low-Frequency Offline UPS and Inverters

This reference design is a 650-W inverter power stage designed for low-frequency (transformer-based), single-phase UPS operating from a 12-V battery. The design enables low form factor and high-efficiency implementation, taking advantage of the TI SMD MOSFET in a SON5x6 package with very low RDS(on (...)
- TI Devices
- TLV704
- CSD17573Q5B
- LM5101B
- LMV431B
- INA181
- + More
16S-17S Battery pack reference design with low current consumption

This reference design is a low standby and low ship mode current consumption 16S-17S LiFePO4 Li-ion battery pack design for telecom battery backup and emotorcycles. It was implemented for a 2-layer PCB. The 9S-15S AFE bq76940 monitors the lower 15 cells voltage and a two-channel general purpose (...)
- TI Devices
- SN6501
- LM2904B
- BQ76940
- CSD19536KTT
- MSP430FR2155
- + More
- BQ76200
- LM5164
- TPD2E007
- THVD1500
- TLV704
- Less