TLV705 200mA Low-Iq Low-Noise Low-Dropout (LDO) Regulator in Ultra-Small 0.8mm x 0.8mm WCSP | TI.com

TLV705
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
200mA Low-Iq Low-Noise Low-Dropout (LDO) Regulator in Ultra-Small 0.8mm x 0.8mm WCSP

 

Description

The TLV705 series of low-dropout (LDO) linear regulators are low quiescent current devices with excellent line and load transient performance. These devices are designed for power-sensitive applications, with a precision band gap. An error amplifier provides typical accuracy of 0.5%. Low output noise, very high power-supply rejection ratio (PSRR), and low dropout voltage make this series of LDOs ideal for a wide selection of battery-operated handheld equipment. All devices have a thermal shutdown and current limit for safety.

Furthermore, the TLV705 series is stable with an effective output capacitance of only 0.1 µF. This feature enables the use of cost-effective capacitors that have higher bias voltage and temperature derating. The devices regulate to the specified accuracy with zero output load. The TLV705P series also provides an active pulldown circuit to quickly discharge output.

The TLV705 and TLV705P series are both available in 0.77-mm × 0.77-mm DSBGA and PicoStar packages with three height options that are optimal for handheld applications.






Features

  • Very Low Dropout:
    • 105 mV at IOUT = 150 mA
    • 145 mV at IOUT = 200 mA
  • Accuracy: 0.5% Typical
  • Low IQ: 35 µA
  • Available in Fixed-Output Voltages From
    0.7 V to 4.8 V
  • VIN Range: 2 V to 5.5 V
  • High PSRR: 70 dB at 1 kHz
  • Stable With Effective Capacitance of 0.1 µF
  • Thermal Shutdown and Overcurrent Protection
  • Available in an Ultra-Low Profile (0.15-mm Maximum Height) PicoStar Package Option

All trademarks are the property of their respective owners.

WEBENCH® Designer TLV705

  Min   Max Range
Vin  V 2.0 to 5.5V
Product Option
Vout  V
Iout  A ≤ 0.2A
Ambient Temp  °C -40.0 to 125.0°C

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating PSRR @ 100 KHz (dB) Accuracy (%) Dropout voltage (Vdo) (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
TLV705 Order now Fixed Output     0.2     5.5     2     3.6     1.2     1.2
1.5
1.8
1.65
1.85
2.5
2.8
2.85
3
3.3
3.4
3.6    
DSBGA | 4
DSBGA | 4
DSLGA | 4    
Enable
Soft Start    
1     -40 to 125     160     26     0.14 | 1ku     Catalog     52     2     145     0.03     See datasheet (DSBGA)
4DSBGA: 1 mm2: 1 x 1.2 (DSBGA | 4)
4DSLGA: 1 mm2: .77 x .77 (DSLGA | 4)    
TLV700 Order now Fixed Output     0.2     5.5     2     3.6     1.2     1.2
1.3
1.5
1.8
1.9
2.2
2.5
2.8
2.9
3
3.1
3.2
3.3
3.6    
SC70 | 5
SOT-23-THIN | 5
WSON | 6    
Enable
Soft Start    
1     -40 to 125
-40 to 85    
236     48     0.06 | 1ku     Catalog     51     2.5     175     0.03     5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)
5SOT-23-THIN: 8 mm2: 2.8 x 2.9 (SOT-23-THIN | 5)
6WSON: 2 mm2: 1.5 x 1.5 (WSON | 6)    
TLV702 Order now Fixed Output     0.3     5.5     2     4.75     1.2     1.2
1.5
1.8
2.5
2.8
2.9
3
3.1
3.3
3.5
3.6
3.7
4.3
4.5
4.75    
SOT-23 | 5
WSON | 6    
Enable     1     -40 to 125     249     48     0.05 | 1ku     Catalog     51     2     220     0.03     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)
6WSON: 2 mm2: 1.5 x 1.5 (WSON | 6)    
TLV702P Order now Fixed Output     0.3     5.5     2     4.2     1.5     1.5
2
2.8
3.3
4.2    
SOT-23 | 5
WSON | 6    
Enable
Output Discharge    
1     -40 to 125     249     48     0.13 | 1ku     Catalog     51     2     220