TLV7081 Nanopower Micropackage Low-Voltage Comparator | TI.com

TLV7081 (ACTIVE)

Nanopower Micropackage Low-Voltage Comparator

 

Description

The TLV7081 is a single-channel, nano-power comparator that operates down to 1.7 V. The comparator is available in an ultra-small, WCSP package measuring 0.7 mm × 0.7 mm, making the TLV7081 applicable for space-critical designs like smartphones and other portable or battery-powered applications.

The TLV7081 features a wide input-voltage range that is independent of supply voltage. Having an input range that is independent of supply voltage allows the TLV7081 to be directly connected to sources that are active even if the TLV7081 is not powered.

The TLV7081 has an open-drain output stage that can be pulled beyond V+, making it appropriate for level translators and bipolar to single-ended converters.

Features

  • Wide Supply Voltage Range: 1.7 V to 5.5 V
  • Quiescent Supply Current of 370 nA
  • Low Propagation Delay of 4 µs
  • Open-Drain Output
  • Independent Input Voltage Range up to 5.6 V
  • Internal Hysteresis: 10 mV
  • Temperature Range: –40°C to +125°C
  • Package:
    • 0.7 mm × 0.7 mm WCSP (4)

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Comparators

 
Number of channels (#)
Output type
Vs (Min) (V)
Vs (Max) (V)
Propagation delay time (uS)
Vos (offset voltage @ 25 C) (Max) (mV)
Iq per channel (Typ) (mA)
Input bias current (+/-) (Max) (nA)
Rail-to-rail
Rating
Features
Operating temperature range (C)
Reference voltage (V)
VICR (Max) (V)
VICR (Min) (V)
Package Group
TLV7081 TLV4021 TLV7021
1     1     1    
Open Drain     Open Drain     Open Drain    
1.7     1.6     1.6    
5.5     5.5     5.5    
4     0.45     0.26    
10       8    
0.000379     0.0025     0.005    
0.01     5     0.005    
In
Out    
In
Out    
In    
Catalog     Catalog     Catalog    
Hysteresis
Small Size    
Internal Reference
N/A
Shutdown
Small Size    
Hysteresis
Small Size    
-40 to 125     -40 to 125     -40 to 125    
  0.2      
6.6       5.6    
0       0    
DSBGA | 4     DSBGA | 4     SC70 | 5
X2SON | 5