TLV711 Dual, 200mA, Low-IQ, Low-Dropout Regulator for Portable Devices | TI.com

TLV711
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Dual, 200mA, Low-IQ, Low-Dropout Regulator for Portable Devices

 

Recommended alternative parts

  • TLV716P  -  TLV716P is a smaller, 150mA dual channel LDO

Description

The TLV710 and TLV711 series of dual, low-dropout (LDO) linear regulators are low quiescent current devices with excellent line and load transient performance. These LDOs are designed for power-sensitive applications. These devices provide a typical accuracy of 2% over temperature.

The TLV711 series provides an active pulldown circuit to quickly discharge the outputs.

In addition, the TLV711-D series of devices have pull-down resistors at the EN pins. This design helps in disabling the device when the signal-driving EN pins are in a weak, indeterminate state (for example, the GPIO of a processor that might be three-stated during startup). The pull-down resistor pulls the voltage to the EN pins down to 0V, thus disabling the device.

The TLV710 and TLV711 series are available in a 1.5mm × 1.5mm SON-6 package, and are ideal for handheld applications.

Features

  • Very Low Dropout:
    • 150mV at IOUT = 200mA and VOUT = 2.8V
    • 75mV at IOUT = 100mA and VOUT = 2.8V
    • 40mV at IOUT = 50mA and VOUT = 2.8V
  • 2% Accuracy Over Temperature
  • Low IQ of 35µA per Regulator
  • Multiple Fixed Output Voltage Combinations Possible from 1.2V to 4.8V
  • High PSRR: 70dB at 1kHz
  • Stable with Effective Capacitance of 0.1µF(1)
  • Over-Current and Thermal Protection
  • Dedicated VREF for Each Output Minimizes Crosstalk
  • Available in 1.5mm × 1.5mm SON-6 Package
    See the in the Application Information section
  • APPLICATIONS
    • Wireless Handsets, Smart Phones, PDAs
    • MP3 Players and Other Handheld Products

All other trademarks are the property of their respective owners.

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating PSRR @ 100 KHz (dB) Accuracy (%) Dropout voltage (Vdo) (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
TLV711 Order now Fixed Output     0.2     5.5     2     3.3     1.2     1.2
1.25
1.3
1.5
1.8
1.9
2.3
2.5
2.8
2.85
3
3.3    
WSON | 6     Enable
Output Discharge
Soft Start    
2     -40 to 125     170     48     0.15 | 1ku     Catalog     50     2     150     0.07     6WSON: 2 mm2: 1.5 x 1.5 (WSON | 6)    
TLV710 Order now Fixed Output     0.2     5.5     2     2.8     1.8     1.8
2.8
3.3    
WSON | 6     Enable
Soft Start    
2     -40 to 125     170     48     0.15 | 1ku     Catalog     50     2     150     0.07     6WSON: 2 mm2: 1.5 x 1.5 (WSON | 6)