TLV716P

ACTIVE

150-mA, dual-channel low-dropout voltage regulator with enable

Product details

Output options Dual output, Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 5.5 Vin (min) (V) 1.4 Vout (max) (V) 3.3 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 1.8, 2.75, 2.8, 3, 3.3 Noise (µVrms) 70 Iq (typ) (mA) 0.05 Thermal resistance θJA (°C/W) 149 Rating Catalog Load capacitance (min) (µF) 0 Regulated outputs (#) 2 Features Enable, Output discharge Accuracy (%) 1.6 PSRR at 100 KHz (dB) 18 Dropout voltage (Vdo) (typ) (mV) 210 Operating temperature range (°C) -40 to 125
Output options Dual output, Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 5.5 Vin (min) (V) 1.4 Vout (max) (V) 3.3 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 1.8, 2.75, 2.8, 3, 3.3 Noise (µVrms) 70 Iq (typ) (mA) 0.05 Thermal resistance θJA (°C/W) 149 Rating Catalog Load capacitance (min) (µF) 0 Regulated outputs (#) 2 Features Enable, Output discharge Accuracy (%) 1.6 PSRR at 100 KHz (dB) 18 Dropout voltage (Vdo) (typ) (mV) 210 Operating temperature range (°C) -40 to 125
X2SON (DPQ) 6 1.44 mm² 1.2 x 1.2
  • No Input or Output Capacitors Required
  • Inrush Current Control
  • Low Crosstalk
  • Accuracy: 1.5% (–40°C to 125°C
  • Input Voltage Range: 1.4 V to 5.5 V
  • Multiple Fixed-Output Voltage Combinations
    Possible from 1 V to 3.3 V
  • Foldback Current Limit Protection
  • Package: 1.2-mm × 1.2-mm SON-6 (DPQ)
  • No Input or Output Capacitors Required
  • Inrush Current Control
  • Low Crosstalk
  • Accuracy: 1.5% (–40°C to 125°C
  • Input Voltage Range: 1.4 V to 5.5 V
  • Multiple Fixed-Output Voltage Combinations
    Possible from 1 V to 3.3 V
  • Foldback Current Limit Protection
  • Package: 1.2-mm × 1.2-mm SON-6 (DPQ)

The TLV716 is a family of dual-channel, capacitor-free,150-mA, low-dropout (LDO) voltage regulators with multiple fixed-output options available from 1 V to 3.3 V. These devices provide an initial 1% accuracy and 1.5% accuracy overtemperature.

The TLV716 family is designed to be stable with or without an input or output capacitor. Eliminating the output capacitor allows for a very small solution size. The TLV716P series provides an active pulldown circuit to quickly discharge the output voltage if the application requires an output capacitor.

The device provides inrush current control during device power up and enabling. Inrush control provides constant-current charging of the output load during start-up, thereby reducing the risk of an undesired overcurrent fault from the input supply or battery.

The TLV716 family is available in a 1.2-mm × 1.2-mm SON-6 package and is ideal for space-constrained applications.

The TLV716 is a family of dual-channel, capacitor-free,150-mA, low-dropout (LDO) voltage regulators with multiple fixed-output options available from 1 V to 3.3 V. These devices provide an initial 1% accuracy and 1.5% accuracy overtemperature.

The TLV716 family is designed to be stable with or without an input or output capacitor. Eliminating the output capacitor allows for a very small solution size. The TLV716P series provides an active pulldown circuit to quickly discharge the output voltage if the application requires an output capacitor.

The device provides inrush current control during device power up and enabling. Inrush control provides constant-current charging of the output load during start-up, thereby reducing the risk of an undesired overcurrent fault from the input supply or battery.

The TLV716 family is available in a 1.2-mm × 1.2-mm SON-6 package and is ideal for space-constrained applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TLV751 ACTIVE 500-mA, low-IQ, high-PSRR, dual-channel low-dropout (LDO) voltage regulator 500-mA dual LDO with lower IQ

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TLV716/P Capacitor-Free, Dual, 150-mA, Low-Dropout Voltage Regulator in 1.2-mm × 1.2-mm SON Package datasheet (Rev. B) PDF | HTML 30 Apr 2015
Application note A Topical Index of TI LDO Application Notes (Rev. F) 27 Jun 2019
EVM User's guide TLV7163318PEVM-535 Evaluation Module 20 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLV7163318PEVM-535 — TLV7163318P Dual Low-Dropout Regulator Evaluation Module

The Texas Instruments TLV7163318PEVM-535 is a fully assembled, stand alone evaluation module (EVM) which demonstrates the proper operation of a capacitor-free, dual, 150mA, low Iq low-dropout regulator for portable devices. The EVM contains a dual low-dropout regulator IC for positive fixed (...)
User guide: PDF
Not available on TI.com
Simulation model

TLV716120275 PSpice Transient Model

SBVM377.ZIP (22 KB) - PSpice Model
Simulation model

TLV7161218P PSpice Transient Model

SBVM406.ZIP (27 KB) - PSpice Model
Simulation model

TLV7161218P Unencrypted PSpice Transient Model

SBVM501.ZIP (1 KB) - PSpice Model
Simulation model

TLV7162818 PSpice Transient Model

SBVM357.ZIP (22 KB) - PSpice Model
Simulation model

TLV7162828 PSpice Transient Model

SBVM358.ZIP (22 KB) - PSpice Model
Simulation model

TLV7163030 PSpice Transient Model

SBVM354.ZIP (22 KB) - PSpice Model
Simulation model

TLV7163318 PSpice Transient Model

SBVM355.ZIP (22 KB) - PSpice Model
Gerber file

TLV7163318PEVM-535 Gerber Files

SLVC499.ZIP (466 KB)
Package Pins Download
X2SON (DPQ) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos