A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TLV1811 ACTIVE Single-channel micropower high-voltage comparator with push-pull output Improved performance: wider supply voltage, lower offset voltage and faster speed

Product details

Number of channels 1 Output type Push-Pull Propagation delay time (µs) 4 Vs (max) (V) 15 Vs (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 15 Iq per channel (typ) (mA) 0.007 Input bias current (±) (max) (nA) 0.00004 Rail-to-rail In Rating Catalog Operating temperature range (°C) -40 to 85 Features Small Size VICR (max) (V) 15.2 VICR (min) (V) 0
Number of channels 1 Output type Push-Pull Propagation delay time (µs) 4 Vs (max) (V) 15 Vs (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 15 Iq per channel (typ) (mA) 0.007 Input bias current (±) (max) (nA) 0.00004 Rail-to-rail In Rating Catalog Operating temperature range (°C) -40 to 85 Features Small Size VICR (max) (V) 15.2 VICR (min) (V) 0
SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1
  • Parameters Specified at 2.7-V, 5-V, and 15-V Supplies
  • Supply Current 7 µA (Typ) at 5 V
  • Response Time 4 µs (Typ) at 5 V
  • Push-Pull Output
  • Input Common-Mode Range Beyond VCC- and VCC+
  • Low Input Current
  • APPLICATIONS
    • Battery-Powered Products
    • Notebooks and PDAs
    • Mobile Communications
    • Alarm and Security Circuits
    • Direct Sensor Interface
    • Replaces Amplifiers Used as Comparators With Better Performance and Lower Current

  • Parameters Specified at 2.7-V, 5-V, and 15-V Supplies
  • Supply Current 7 µA (Typ) at 5 V
  • Response Time 4 µs (Typ) at 5 V
  • Push-Pull Output
  • Input Common-Mode Range Beyond VCC- and VCC+
  • Low Input Current
  • APPLICATIONS
    • Battery-Powered Products
    • Notebooks and PDAs
    • Mobile Communications
    • Alarm and Security Circuits
    • Direct Sensor Interface
    • Replaces Amplifiers Used as Comparators With Better Performance and Lower Current

The TLV7211 and TLV7211A are micropower CMOS comparators available in the space-saving SOT-23-5 package. This makes the comparators ideal for space- and weight-critical designs. The TLV7211A features an input offset voltage of 5 mV, and the TLV7211 features an input offset voltage of 15 mV.

The main benefits of the SOT-23-5 package are most apparent in small portable electronic devices, such as mobile phones, pagers, notebook computers, personal digital assistants, and PCMCIA cards. The rail-to-rail input voltage makes the TLV7211 or TLV7211A a good choice for sensor interfacing, such as light detector circuits, optical and magnetic sensors, and alarm and status circuits.

The SOT-23-5 package's small size allows it to fit into tight spaces on PC boards.

The TLV7211 and TLV7211A are micropower CMOS comparators available in the space-saving SOT-23-5 package. This makes the comparators ideal for space- and weight-critical designs. The TLV7211A features an input offset voltage of 5 mV, and the TLV7211 features an input offset voltage of 15 mV.

The main benefits of the SOT-23-5 package are most apparent in small portable electronic devices, such as mobile phones, pagers, notebook computers, personal digital assistants, and PCMCIA cards. The rail-to-rail input voltage makes the TLV7211 or TLV7211A a good choice for sensor interfacing, such as light detector circuits, optical and magnetic sensors, and alarm and status circuits.

The SOT-23-5 package's small size allows it to fit into tight spaces on PC boards.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TLV7211, TLV7211A CMOS Comparators With Rail-to-Rail Input and Push-Pull Output datasheet (Rev. B) 25 Jan 2007
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Analog Design Journal 2Q 2012 Issue Analog Applications Journal 26 Apr 2012
Analog Design Journal 3Q 2011 Issue Analog Applications Journal 16 Sep 2011
Analog Design Journal Журнал по применению аналоговых компонентов 3Q 2011 01 Sep 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
SOIC (D) 8 View options
SOT-23 (DBV) 5 View options
SOT-SC70 (DCK) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos