TLV733P
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Capacitor-free 300-mA low-dropout (LDO) regulator with foldback current limit for portable devices

 

Models (22)

Title Category Type Date
TLV73311P Unencrypted PSpice Transient Model PSpice Model ZIP 08 Apr 2015
TLV73315P Unencrypted PSpice Transient Model PSpice Model ZIP 08 Apr 2015
TLV73318P Unencrypted PSpice Transient Model PSpice Model ZIP 08 Apr 2015
TLV73325P Unencrypted PSpice Transient Model PSpice Model ZIP 08 Apr 2015
TLV73310P Unencrypted PSpice Transient Model PSpice Model ZIP 08 Apr 2015
TLV73333P Unencrypted PSpice Transient Model PSpice Model ZIP 08 Apr 2015
TLV73312P Unencrypted PSpice Transient Model PSpice Model ZIP 08 Apr 2015
TLV733255P Unencrypted PSpice Transient Model PSpice Model ZIP 08 Apr 2015
TLV73328P Unencrypted PSpice Transient Model PSpice Model ZIP 08 Apr 2015
TLV733285P Unencrypted PSpice Transient Model PSpice Model ZIP 08 Apr 2015
TLV73330P Unencrypted PSpice Transient Model PSpice Model ZIP 08 Apr 2015
TLV73330P PSpice Transient Model PSpice Model ZIP 13 Feb 2015
TLV733285P PSpice Transient Model PSpice Model ZIP 13 Feb 2015
TLV73328P PSpice Transient Model PSpice Model ZIP 13 Feb 2015
TLV733255P PSpice Transient Model PSpice Model ZIP 13 Feb 2015
TLV73311P PSpice Transient Model PSpice Model ZIP 29 Oct 2014
TLV73333P PSPICE Transient model PSpice Model ZIP 16 Sep 2014
TLV73325P PSPICE Transient model PSpice Model ZIP 16 Sep 2014
TLV73318P PSPICE Transient model PSpice Model ZIP 16 Sep 2014
TLV73315P PSPICE Transient model PSpice Model ZIP 16 Sep 2014
TLV73312P PSPICE Transient model PSpice Model ZIP 16 Sep 2014
TLV73310P PSpice transient model PSpice Model ZIP 10 Sep 2014

Design kits & evaluation modules (2)

Name Part# Type
TLV73312 low-dropout (LDO) voltage regulator evaluation module TLV73312PEVM-643 Evaluation Modules & Boards
Universal low-dropout (LDO) linear voltage regulator evaluation module MULTIPKGLDOEVM-823 Evaluation Modules & Boards

Reference designs

Capacitive Touch Based User Interface with Proximity Sensing and LED Animation Reference Design

The TIDA-01559 is a Human Machine Interface (HMI) reference design that uses the MSP430FR2522 MCU and LP5569 device, and can achieve extremely low standby power consumption and offload the resources of the MCU with LED engine control. This solution can be used anywhere a low-power consuming HMI with (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TLV733P Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

WEBENCH® Designer TLV733P

  Min   Max Range
Vin  V 1.4 to 5.5V
Product Option
Vout  V
Iout  A ≤ 0.3A
Ambient Temp  °C -40.0 to 125.0°C