TLV741P (ACTIVE)

150mA Low-Dropout (LDO) Regulator With Foldback Current Limit for Portable Devices

150mA Low-Dropout (LDO) Regulator With Foldback Current Limit for Portable Devices - TLV741P
 

Description

The TLV741P low-dropout (LDO) linear regulator is a low quiescent current LDO with excellent line and load transient performance and is designed for power-sensitive applications. This device provides a typical accuracy of 1%.

The TLV741P device is designed to be stable with a small, 1-µF output capacitor.

The TLV741P device provides inrush current control during device power up and enabling. The TLV741P device limits the input current to the defined current limit to avoid large currents from flowing from the input power source. This functionality is especially important in battery-operated devices.

The TLV741P is available in a standard DBV (SOT-23) package. The TLV741P provides an active pulldown circuit to quickly discharge output loads.

Features

  • Input Voltage Range: 1.4 V to 5.5 V
  • Stable Operation With 1-µF Ceramic Capacitors
  • Foldback Overcurrent Protection
  • Packages:
    • 5-Pin SOT-23
  • Very Low Dropout: 230 mV at 150 mA
  • Accuracy: 1%
  • Low IQ: 50 µA
  • Available in Fixed-Output Voltages:
    1 V to 3.3 V
  • High PSRR: 65 dB at 1 kHz
  • Active Output Discharge (P Version Only)

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Single Channel LDO

 
Iout (Max) (A)
Output Options
Vin (Min) (V)
Vin (Max) (V)
Fixed Output Options (V)
Vout (Min) (V)
Vout (Max) (V)
Iq (Typ) (mA)
Vdo (Typ) (mV)
Accuracy (%)
Noise (uVrms)
PSRR @ 100KHz (dB)
Output Capacitor Type
Rating
Operating Temperature Range (C)
Pin/Package
TLV741P TLV742P TLV743P
0.15    0.2    0.3   
Fixed Output    Fixed Output    Fixed Output   
1.4    2    1.4   
5.5    5.5    5.5   
1
1.1
1.2
1.5
1.8
2.5
2.8
2.85
3
3.3   
1.1
1.2
1.5
1.8
2.7
2.8
2.9
3.3   
1
1.1
1.2
1.5
1.8
2.5
2.8
2.85
3
3.3   
1    0.85    1   
3.3    5    3.3   
0.05    0.025    0.034   
230    250    122   
1.5    1.5    1.4   
73    45    120   
17    40    28   
Ceramic      Ceramic   
Catalog    Catalog    Catalog   
-40 to 125    -40 to 125    -40 to 125   
5SOT-23    4X2SON    5SOT-23