TLV743P 300mA Low-Dropout (LDO) Regulator | TI.com

TLV743P (ACTIVE) 300mA Low-Dropout (LDO) Regulator

300mA Low-Dropout (LDO) Regulator - TLV743P
Datasheet
 

Description

The TLV743P low-dropout linear regulator (LDO) is an ultra-small, low quiescent current LDO that sources 300 mA with good line and load transient performance. The device provides a typical accuracy of 1%.

The TLV743P is designed to be stable with a small output capacitor with a value of 1 µF. The TLV743P device provides foldback current control during device power up and enabling. This functionality is especially important in battery-operated devices.

The TLV743P provides an active pulldown circuit to quickly discharge output loads when the device is disabled.

The TLV743P is available in standard DBV (SOT-23) and DQN (X2SON) packages.

 

 

 

Features

  • Input Voltage Range: 1.4 V to 5.5 V
  • Stable Operation With 1-µF Ceramic Output Capacitor
  • Foldback Overcurrent Protection
  • Packages:
    • SOT-23 (5)
    • X2SON (4)
  • Very Low Dropout: 125 mV at 300 mA (3.3 VOUT)
  • Accuracy: 1% (Typical), 1.4% (Maximum)
  • Low IQ: 34 µA
  • Available in Fixed-Output Voltages:
    1 V to 3.3 V
  • High PSRR: 50 dB at 1 kHz
  • Active Output Discharge

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating Output capacitor type PSRR @ 100 KHz (dB) Accuracy (%) Vdo (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
TLV743P Order now Fixed Output     0.3     5.5     1.4     3.3     1     1
1.1
1.2
1.5
1.8
2.5
2.8
2.85
3
3.3    
SOT-23 | 5
X2SON | 4    
Enable
Foldback Overcurrent Protection
Output Discharge    
1     -40 to 125     219     120     0.09 | 1ku     Catalog     Ceramic     28     1.4     122     0.034     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)
4X2SON: 1 mm2: 1 x 1 (X2SON | 4)    
TLV741P Order now Fixed Output     0.15     5.5     1.4     3.3     1     1
1.1
1.2
1.5
1.8
2.5
2.8
2.85
3
3.3    
SOT-23 | 5
X2SON | 4    
Enable
Foldback Overcurrent Protection    
1     -40 to 125     249     73     0.08 | 1ku     Catalog     Ceramic     17     1.5     230     0.05     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)
4X2SON: 1 mm2: 1 x 1 (X2SON | 4)    
TLV742P Order now Fixed Output     0.2     5.5     2     5     0.85     1.1
1.2
1.5
1.8
2.5
2.7
2.8
2.9
3.3    
X2SON | 4     Enable
Output Discharge    
1     -40 to 125     180.4     45     0.09 | 1ku     Catalog     Ceramic     40     1.5     250     0.025     4X2SON: 1 mm2: 1 x 1 (X2SON | 4)