TLV752

ACTIVE

1-A, low-IQ, high-PSRR, adjustable, dual-channel low-dropout (LDO) voltage regulator

Product details

Output options Adjustable Output, Dual output Iout (max) (A) 1 Vin (max) (V) 6 Vin (min) (V) 1.5 Vout (max) (V) 5.5 Vout (min) (V) 0.55 Noise (µVrms) 53 Iq (typ) (mA) 0.025 Thermal resistance θJA (°C/W) 74.6 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 2 Features Enable Accuracy (%) 1.5 PSRR at 100 KHz (dB) 45 Dropout voltage (Vdo) (typ) (mV) 225 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Dual output Iout (max) (A) 1 Vin (max) (V) 6 Vin (min) (V) 1.5 Vout (max) (V) 5.5 Vout (min) (V) 0.55 Noise (µVrms) 53 Iq (typ) (mA) 0.025 Thermal resistance θJA (°C/W) 74.6 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 2 Features Enable Accuracy (%) 1.5 PSRR at 100 KHz (dB) 45 Dropout voltage (Vdo) (typ) (mV) 225 Operating temperature range (°C) -40 to 125
WSON (DSQ) 10 4 mm² 2 x 2
  • Input voltage range: 1.5 V to 6.0 V
  • Adjustable output voltage:
    • 0.55 V to 5.5 V
  • Very low dropout:
    • 225 mV (max) at 1 A (3.3 VOUT)
  • High output accuracy:
    • 1.5%, maximum over temperature
  • IQ: 25 µA (typical)
  • Built-in soft-start with monotonic VOUT rise
  • Package:
    • 2-mm × 2-mm 10-Pin WSON (DSQ)
  • Active output discharge
  • Input voltage range: 1.5 V to 6.0 V
  • Adjustable output voltage:
    • 0.55 V to 5.5 V
  • Very low dropout:
    • 225 mV (max) at 1 A (3.3 VOUT)
  • High output accuracy:
    • 1.5%, maximum over temperature
  • IQ: 25 µA (typical)
  • Built-in soft-start with monotonic VOUT rise
  • Package:
    • 2-mm × 2-mm 10-Pin WSON (DSQ)
  • Active output discharge

The TLV752 is a dual, adjustable, 1-A low-dropout (LDO) regulator. This device is available in a small, 10-pin, 2-mm × 2-mm WSON package and consumes 25-µA quiescent current while providing fast line and load transient response. The TLV752 features a low dropout of 225 mV that can help improve the overall power efficiency.

The TLV752 wide input-and-output voltage ranges, when combined with its output current capability in a small printed circuit board (PCB) footprint help support a wide variety of applications from sensor supplies, to auxiliary rails, and modern microcontrollers with lower core voltages.

The TLV752 is stable with small ceramic output capacitors, allowing for a small overall solution size. A precision band-gap and error amplifier provides high accuracy of 1.5% (max) over temperature. This device includes integrated thermal shutdown, current limit, active output-discharge, and undervoltage lockout (UVLO) features. The TLV752 has an internal fold-back current-limit to reduce thermal dissipation during short-circuit events.








The TLV752 is a dual, adjustable, 1-A low-dropout (LDO) regulator. This device is available in a small, 10-pin, 2-mm × 2-mm WSON package and consumes 25-µA quiescent current while providing fast line and load transient response. The TLV752 features a low dropout of 225 mV that can help improve the overall power efficiency.

The TLV752 wide input-and-output voltage ranges, when combined with its output current capability in a small printed circuit board (PCB) footprint help support a wide variety of applications from sensor supplies, to auxiliary rails, and modern microcontrollers with lower core voltages.

The TLV752 is stable with small ceramic output capacitors, allowing for a small overall solution size. A precision band-gap and error amplifier provides high accuracy of 1.5% (max) over temperature. This device includes integrated thermal shutdown, current limit, active output-discharge, and undervoltage lockout (UVLO) features. The TLV752 has an internal fold-back current-limit to reduce thermal dissipation during short-circuit events.








Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TLV752 Dual, 1-A, High-Accuracy, Adjustable-LDO in a Small-Size Package datasheet (Rev. A) PDF | HTML 16 Mar 2020
EVM User's guide TLV752-EVM Evaluation Module User's Guide 27 Nov 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLV752-EVM — TLV752 1-A, low-IQ, high-PSRR, adjustable, dual-channel LDO voltage regulator evaluation module

The TLV752 evaluation module (EVM) is a reference design for engineering demonstration and evaluation of the TLV752 device, which is a 1-A, dual-channel, high-accuracy, adjustable, linear, low-dropout (LDO) regulator.
User guide: PDF
Not available on TI.com
Package Pins Download
WSON (DSQ) 10 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos