TLV757P 1-A low-IQ small-size low-dropout (LDO) regulator | TI.com

TLV757P (ACTIVE)

1-A low-IQ small-size low-dropout (LDO) regulator

 

Recommended alternative parts

  • TLV759P  -  A 1-A, adjustable-output LDO regulator with wider input voltage range and lower dropout
  • TLV767  -  A high-accuracy, 18-VABSMAX, 1-A LDO regulator with foldback current limit

Description

The TLV757P low-dropout regulator (LDO) is an ultra-small, low quiescent current LDO that sources 1 A with good line and load transient performance. The TLV757P is optimized for wide variety of applications by supporting an input voltage range from 1.45 V to 5.5 V. To minimize cost and solution size, the device is offered in fixed output voltages ranging from 0.6 V to 5 V to support the lower core voltages of modern MCUs. Additionally, the TLV757P has a low IQ with enable functionality to minimize standby power. This device features an internal soft-start to lower the inrush current which provides a controlled voltage to the load and minimizes the input voltage drop during start up. When shutdown, the device actively pulls down the output to quickly discharge the outputs and ensure a known start-up state.

The TLV757P is stable with small ceramic output capacitors allowing for a small overall solution size. A precision band-gap and error amplifier provides a typical accuracy of 1%. All device versions have integrated thermal shutdown, current limit, and undervoltage lockout (UVLO). The TLV757P has an internal foldback current limit that helps to reduce the thermal dissipation during short circuit events.

Features

  • Input Voltage Range: 1.45 V to 5.5 V
  • Available in Fixed-Output Voltages:
    • 0.6 V to 5 V (50-mV Steps)
  • Low IQ: 25 µA (Typical)
  • Low Dropout:
    • 425 mV (Maximum) at 1 A (3.3 VOUT)
  • Output Accuracy: 1% (Maximum)
  • Built-In Soft-Start With Monotonic VOUT Rise
  • Foldback Current Limit
  • Active Output Discharge
  • High PSRR: 45 dB at 100 kHz
  • Stable With a 1-µF Ceramic Output Capacitor
  • Packages:
    • SOT-23-5 (Preview)
    • 2 mm × 2 mm (WSON-6)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating Output capacitor type PSRR @ 100 KHz (dB) Accuracy (%) Vdo (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
TLV757P Order now Fixed Output     1     5.5     1.45     4     0.7     0.9
1
1.2
1.5
1.8
1.9
2.5
2.8
2.9
3
3.3
4    
SOT-23 | 5
WSON | 6    
Enable
Soft Start
Foldback Overcurrent Protection    
1     -40 to 125     100.2     60     0.26 | 1ku     Catalog     Ceramic     45     1     425     0.025     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)
See datasheet (WSON)    
TLV755P Order now Fixed Output     0.5     5.5     1.45     3.3     0.7     0.7
0.9
1
1.1
1.2
1.5
1.8
1.9
2.5
2.8
2.9
3.3    
SOT-23 | 5
WSON | 6
X2SON | 4    
Enable
Soft Start
Foldback Overcurrent Protection    
1     -40 to 125     100.2     60     0.19 | 1ku     Catalog     Ceramic     49     1.5     220     0.025     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)
See datasheet (WSON)
4X2SON: 1 mm2: 1 x 1 (X2SON | 4)