TLV758P Adjustable 500-mA low-dropout (LDO) regulator | TI.com

TLV758P
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Adjustable 500-mA low-dropout (LDO) regulator

 

Description

The TLV758P is an adjustable 500-mA low-dropout (LDO) regulator. This device is available in a small, 6-pin, 2-mm × 2-mm WSON package and a 5-pin SOT23 package and consumes very low quiescent current and provides fast line and load transient performance. The TLV758P features an ultra-low dropout of 130 mV at 500 mA that can help improve the power efficiency of the system.

The TLV758P is optimized for a wide variety of applications by supporting an input voltage range from 1.5 V to 6.0 V and an externally adjustable output range of 0.55 V to 5.5 V. The low output voltage enables this LDO to power the modern microcontrollers with lower core voltages.

The TLV758P is stable with small ceramic output capacitors, allowing for a small overall solution size. A precision band-gap and error amplifier provides high accuracy of 0.7% (max) at 25°C and 1% (max) over temperature (85ºC). This device includes integrated thermal shutdown, current limit, and undervoltage lockout (UVLO) features. The TLV758P has an internal foldback current limit that helps reduce the thermal dissipation during short-circuit events.







Features

  • Input voltage range: 1.5 V to 6.0 V
  • Adjustable output voltage:
    • 0.55 V to 5.5 V
  • Low Dropout:
    • 130 mV (max) at 500 mA (3.3 VOUT)
  • High output accuracy: 0.7% (typical) and 1% (maximum over temperature)
  • IQ: 25 µA (typical)
  • Built-in soft-start with monotonic VOUT rise
  • Packages:
    • 2-mm × 2-mm WSON-6 (DRV)
    • SOT23-5 (DBV) (preview)
  • Active output discharge

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating PSRR @ 100 KHz (dB) Accuracy (%) Dropout voltage (Vdo) (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
TLV758P Order now Adjustable Output     0.5     6     1.5     5.5     0.55     SOT-23 | 5
WSON | 6    
Enable
Output Discharge
Foldback Overcurrent Protection    
1     -40 to 125     80     30     0.22 | 1ku     Catalog     45     1     95     0.025     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)
6WSON: 4 mm2: 2 x 2 (WSON | 6)    
TLV759P Order now Adjustable Output     1     6     1.5     5.5     0.55     WSON | 6     Enable
Output Discharge
Foldback Overcurrent Protection    
1     -40 to 125     80     30     0.32 | 1ku     Catalog     45     1     190     0.025     6WSON: 4 mm2: 2 x 2 (WSON | 6)