TLV760 100-mA, 30-V wide-VIN, fixed-output linear voltage regulator | TI.com

TLV760 (ACTIVE) 100-mA, 30-V wide-VIN, fixed-output linear voltage regulator

 

Recommended alternative parts

  • TLV767  -  A high-accuracy, 1-A LDO regulator with low IQ & foldback current limit
  • TLV704  -  A low power (IQ = 3.4 µA), low dropout (400 mV), 150-mA LDO regulator
  • TPS709  -  An ultralow power (IQ = 1µA), wide input (30V), 150-mA LDO regulator

Description

The TLV760 is an integrated linear-voltage regulator featuring operation from an input as high as 30 V. The TLV760 has a maximum dropout of 1.2 V at the full 100-mA load across operating temperature. Standard packaging for the TLV760 is the 3-pin SOT-23 package.

The TLV760 is available in 3.3 V, 5 V, 12 V and 15 V. The SOT-23 packaging of the TLV760 series allows the device to be used in space-constrained applications. The TLV760 is a small size alternative to LM78Lxx series and similar devices.

The TLV760 is designed to bias digital and analog circuits in applications that are subject to voltage transients and spikes up to 30 V — for example, appliances and automation applications. The device has robust internal thermal protection, which protects itself from potential damage caused by conditions like short to ground, increases in ambient temperature, high load, or high dropout events.

Features

  • Wide Input Voltage Range up to 30 V
  • Output Current up to 100 mA
  • Available in Fixed Output Voltage 3.3-V, 5-V, 12-V and 15-V Versions
  • Operating Junction Temperature −40°C to +125°C
  • Stable With Ceramic Capacitors Greater Than or Equal to 0.1 µF
  • Active Thermal Protection and Current Limit

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating PSRR @ 100 KHz (dB) Accuracy (%) Dropout voltage (Vdo) (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
TLV760 Order now Fixed Output     0.1     30     4.2     15     3.3     3.3
5
12
15    
SOT-23 | 3         1     -40 to 125     270     100     0.09 | 1ku     Catalog     45     4     700     2     3SOT-23: 7 mm2: 2.37 x 2.92 (SOT-23 | 3)